NPT Adapters | #Y501-9-2C


LOADING IMAGES
Y501-9-2C

NPT Adapters | #Y501-9-2C

Parker's stainless steel NPT adapters have working pressure ratings from 10,000 psi to 15,000 psi, depending on size.


Technical Specifications

  • Shape: Straight
  • Connection 2 Type: Male NPT
  • Connection 1 Thread Size: 13/16"-16 UNF
  • Connection 2 Thread Size: 1/8"-27 NPT
  • Connection 1 Type: Male Medium Pressure
  • Connection 2 Type: Male, NPT, NPT Thread
  • Connection 1 Type: Male, Medium Pressure, UNF Thread
  • Shape: Straight
  • Connection 1 Size: 13/16"-16 inch
  • Connection 2 Size: 1/8"-27 inch
  • Materials of Construction: Stainless Steel
  • Overall Length: 2.12 inch, 53.848 mm
  • Hex Size: 0.87 inch, 22.098 mm
  • Maximum Operating Pressure: 15000 psi, 103 MPa
  • Width: n/a
  • Height: n/a
Safety Warning

Item Information

Parker offers a broad range of stainless steel NPT adapters rated from 10,000 psi (1/8" to 1/2" sizes) to 15,000 psi (3/4" and 1" sizes). These adapters are versitile and used in a variety of markets/applications.

Features/Benefits:
• Compact size - suitable selection for plumbing in limited or tight space in a compact system
• Highly versitile for end customers and for customer standardization efforts

Typical Markets:
• Waterblast
• Hydraulics
• Oil & Gas

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563