High Pressure JIC Adapters | Product Series

Filter by

    No filters selected

Connection 2 Type

Connection 1 Type

Connection 2 Thread Size

Connection 1 Thread Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High Pressure JIC Adapters

High Pressure JIC Adapters

Parker's high pressure JIC adapters operate from 10,000 psi to 15,000 psi.

Technical Specifications

  • Connection 1 Type: Male, Female, JIC, Male, Type "M", Male, Medium Pressure, Male, High Pressure, UNF Thread, NPSM Thread, UNF-LH Thread
  • Connection 2 Type: Male, Female, JIC, UNF Thread
  • Connection 1 Size: 7/16"-20 inch, 9/16"-18 inch, 3/4"-16 inch, 1"-12 inch, 1-5/16"-12 inch, 13/16"-16 inch, 3/4"-14 inch, 1"-14 inch, 1-1/8"-12 inch
  • Connection 2 Size: 7/16"-20 inch, 9/16"-18 inch, 3/4"-16 inch, 1-1/16"-12 inch, 7/8"-14 inch, 1-5/16"-12 inch
  • Materials of Construction: Stainless Steel
  • Overall Length: Refer to Part for Detailed Specification.
  • Hex Size: 0.625 to 1.375 inch, 15.88 to 34.93 mm
  • Maximum Operating Pressure: 10000 to 15000 psi, 69.0 to 103 MPa

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's high pressure JIC adapters operate from 10,000 psi to 15,000 psi.

Markets:
• Waterblast / Water Jetting
• High Pressure Hydraulics
• Oil & Gas

Features/Benefits:
• All adapters are rated to a minimum operating pressure of 10,000 psi
• Meets SAE J514 configuration on flare end
• Compact envelope size for ease of installation

Applications:
• High pressure test stands
• High pressure hydraulic systems
• High pressure waterblast applications

Related Documents

×
Products Connection 2 Type Connection 1 Type Connection 2 Thread Size Connection 1 Thread Size
10K0303-4-4C Male JIC Male JIC 7/16"-20 UNF 7/16"-20 UNF
10K0303-4-6C Male JIC Male JIC 9/16"-18 UNF 7/16"-20 UNF
10K0303-4-8C Male JIC Male JIC 3/4"-16 UNF 7/16"-20 UNF
10K0303-6-8C Male JIC Male JIC 3/4"-16 UNF 9/16"-18 UNF
10K0306-4-4C Female JIC Male JIC 7/16"-20 UNF 7/16"-20 UNF
10K0306-4-6C Female JIC Male JIC 9/16"-18 UNF 7/16"-20 UNF
10K0306-4-8C Female JIC Male JIC 3/4"-16 UNF 7/16"-20 UNF
10K0306-6-6C Female JIC Male JIC 9/16"-18 UNF 9/16"-18 UNF
10K0306-8-6C Female JIC Male JIC 9/16"-18 UNF 3/4"-16 UNF
10K0606-4-4C Female JIC Female JIC 7/16"-20 UNF 7/16"-20 UNF
10K0606-4-6C Female JIC Female JIC 9/16"-18 UNF 7/16"-20 UNF
10K0606-6-6C Female JIC Female JIC 9/16"-18 UNF 9/16"-18 UNF
YA03-11-6C Male JIC Male Type "M" 9/16"-18 UNF 1"-12 UNF
Y603-4-4C Male JIC Male High Pressure 7/16"-20 UNF 9/16"-18 UNF
Y603-4-6C Male JIC Male High Pressure 9/16"-18 UNF 9/16"-18 UNF
Y603-4-8C Male JIC Male High Pressure 3/4"-16 UNF 9/16"-18 UNF

687PDC
687563