High Pressure Plugs | Product Series

Filter by

    No filters selected

Type

Tube O.D. (inch)

Connection 1 Thread Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High Pressure Plugs

High Pressure Plugs

High pressure plugs are designed to be used with Polyflex high pressure fittings.

Technical Specifications

  • Overall Length: Refer to Part for Detailed Specification.
  • Shape: Straight
  • Application: Oilfield, Marine
  • Connection Type: Field Attachable
  • Maximum Operating Pressure: 4140 bar, 60000 psi, 414 MPa
  • Hose Inside Diameter: 1/16 to 1 inch, 1 to 25 mm
  • Hex Size: 0.375 to 1.5 inch, 9.53 to 38.1 mm
  • Tube Outside Diameter: 1/4 to 1 inch
  • Materials of Construction: Stainless Steel

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

High pressure plugs are designed to be used with Polyflex high pressure fittings.

Markets:
• Hydraulics
• Industrial
• Oil & Gas

Features:
• Keeps contaminants/dust from getting into the connection opens
• Protects connection ends from damage
• Easy to put on and remove


Related Documents

×
Products Type Tube O.D. (inch) Connection 1 Thread Size
10KP03-4C JIC n/a 7/16"-20 UNF
10KP03-6C JIC n/a 9/16"-18 UNF
10KP03-8C JIC n/a 3/4"-16 UNF
10KP03-10C JIC n/a 7/8"-14 UNF
10KP03-16C JIC n/a 1-5/16"-12 UNF
HBPLM4-B Medium Pressure 1/4"
HBPLM6-B Medium Pressure 3/8"
HBPLM9-B Medium Pressure 9/16"
HBPLM12-B Medium Pressure 3/4"
HBPLM16-B Medium Pressure 1"
HBPHM4-B High Pressure 1/4"
HBPHM6-B High Pressure 3/8"
HBPHM9-B High Pressure 9/16"
10KP01-12C n/a 3/4"-14 NPT
10KP01-16C n/a 1"-11-1/2 NPT
15KP01-1C n/a 1/16"-27 NPT
15KP01-2C n/a 1/8"-27 NPT
YA6C-PLUG n/a 9/16"-18 UNF
YA8C-PLUG n/a 3/4"-16 UNF
YA11C-PLUG n/a 1"-12 UNF
YA16C-PLUG n/a 1-5/16"-12 UNF

687PDC
687563