High Pressure Adapters | Product Series

Filter by

    No filters selected

Connection 1 Style

Connection 2 Type

Connection 1 Type

Connection 2 Thread Size

Connection 1 Thread Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High Pressure Adapters

High Pressure Adapters

Stainless steel adapters with a 58/60 degree coned and threaded tubing design and maximum working pressure ratings up to 60,000 psi.

Technical Specifications

  • Connection 1 Type: Female, Male, High Pressure, Low Angle Face Seal, UNF Thread
  • Connection 2 Type: Male, Female, High Pressure, Male Thread, BSP Thread, UNF Thread
  • Connection 1 Size: 9/16"-18 inch, 3/4"-16 inch, 1-1/8"-12 inch
  • Connection 2 Size: 3/4"-16 inch, 1-1/8"-12 inch, 9/16"-18 inch, G 3/8"-19 inch
  • Materials of Construction: Stainless Steel AISI 316
  • Overall Length: Refer to Part for Detailed Specification.
  • Hex Size: 0.62 to 1.375 inch, 19.05 to 34.925 mm
  • Maximum Operating Pressure: 30000 to 60000 psi, 414 to 207 MPa

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's high pressure adapters have a small bore size which allows for higher working pressures, up to 60,000 psi. Typical applications include: waterblast applications and high pressure test stands.

Markets:
• Waterblast / Water Jetting
• High Pressure Hydraulics
• Oil & Gas

Features/Benefits:
• An industry standard for use at elevated pressures
• Suitable for repetitive assembly and disassembly

Applications:
• High pressure test stands
• High pressure hydraulic systems
• High pressure waterblast applications

Related Documents

×
Products Connection 1 Style Connection 2 Type Connection 1 Type Connection 2 Thread Size Connection 1 Thread Size
6YY6-4-6C Male High Pressure Female High Pressure 3/4"-16 UNF 9/16"-18 UNF
6YY6-4-9C Male High Pressure Female High Pressure 1-1/8"-12 UNF 9/16"-18 UNF
6YY6-6-4C Male High Pressure Female High Pressure 9/16"-18 UNF 3/4"-16 UNF
6YY6-6-9C Male High Pressure Female High Pressure 1-1/8"-12 UNF 3/4"-16 UNF
6YY6-9-4C Male High Pressure Female High Pressure 9/16"-18 UNF 1-1/8"-12 UNF
6YY6-9-6C Male High Pressure Female High Pressure 3/4"-16 UNF 1-1/8"-12 UNF
6YY6-9-9C Male High Pressure Female High Pressure 1-1/8"-12 UNF 1-1/8"-12 UNF
Y6Y6-4-4C Male High Pressure Male High Pressure 9/16"-18 UNF 9/16"-18 UNF
Y6Y6-6-6C Male High Pressure Male High Pressure 3/4"-16 UNF 3/4"-16 UNF
Y6Y6-6-9C Male High Pressure Male High Pressure 1-1/8"-12 UNF 3/4"-16 UNF
Y6Y6-9-9C Male High Pressure Male High Pressure 1-1/8"-12 UNF 1-1/8"-12 UNF
X6Y6-6-9C Low Angle Face Seal Male High Pressure 1-1/8"-12 UNF 9/16"-18 UNF
6Y6Y-4-4C Female High Pressure Female High Pressure 9/16"-18 UNF 9/16"-18 UNF
6Y6Y-6-6C Female High Pressure Female High Pressure 3/4"-16 UNF 3/4"-16 UNF
6Y6Y-4-6C Female High Pressure Female High Pressure 3/4"-16 UNF 9/16"-18 UNF
6Y6Y-6-9C Female High Pressure Female High Pressure 1-1/8"-12 UNF 3/4"-16 UNF
Y6D9-6-6C Male BSP Male High Pressure G 3/8"-19 3/4"-16 UNF

687PDC
687563