Ultra High Pressure Hydraulic Quick Coupling - C Series | Product Series

Filter by

    No filters selected

Connection Style

Connection 1 Thread Style

Connection 2 Thread Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Ultra High Pressure Hydraulic Quick Coupling - C Series

Ultra High Pressure Hydraulic Quick Coupling - C Series

Parker's C Series Quick Couplings are available with NPT, BSP and "High Pressure" thread styles with working pressures ranging from 14,500 psi to 29,000 psi.

Technical Specifications

  • Connection 1 Thread Size: Varies
  • Media: Hydraulic Fluids, Chemical Fluids, Lubricants
  • Valve Type: Check Valve
  • Application: Oilfield
  • Brand: Parker
  • Fitting Connection Type: Pipe Thread, BSPP, NPT / NPTF, Face Seal, Female Thread, Male Thread
  • Coupling Half: Female, Male
  • Diameter: 10 nom
  • Seal Material: Buna-N
  • Connection 2 Thread Size: Varies
  • Overall Length: 0.08 to 1.76 inch, 2.03 to 45.72 mm
  • Hex Size: 0.08 to 0.94 inch, 2.03 to 23.88 mm
  • Maximum Operating Pressure: 36300 psi Dependent on style, 250 MPa Dependent on style, 2,500 bar
  • Body Material: Steel, Zinc Plated

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker’s C Series Quick Couplings provide non-drip valving for clean, safe, trouble-free performance and minimal air inclusion. Protective dust caps are included to prevent damage and fluid contamination. These quick couplings are available in a variety of thread styles (NPT, BSP and "High Pressure") with working pressures ranging from 14,500 psi to 29,000 psi. Applications include hydraulic tools and rescue equipment, hydrostatic testing and Blow-out Preventers.

Markets:
• High pressure hydraulics
• Oil & Gas

Features / Benefits:
• Quick couplings offer ease of connection to high pressure hoses and fixed ports
• Built-in safety locking device to prevent accidental disconnect
• Protective dust caps are included to prevent damage and fluid contamination in disconnected position
• Rugged design and construction for long life in demanding applications

Applications:
• Hydraulic tools and rescue equipment
• Hydrostatic testing
• Blow-out Preventers

Related Documents

×
Products Connection Style Connection 1 Thread Style Connection 2 Thread Style
C09-125-1680 Quick Coupling Adapter 1/4" Male BSP w/ 120° external cone Quick Coupling Adapter
C19-950-0029 Quick Coupling Adapter 1/4" Male BSP w/ 120° external cone -6 Male Type M
C19-950-0062 Rubber Metal Seal 1/4" Parallel male thread n/a
C19-950-0064 Rubber Metal Seal 3/8" Parallel male thread n/a
C19-950-1600 Plug 1/4" Male BSP w/ 120° external cone n/a
C19-950-1601 Quick Coupling Adapter 1/4" Male BSP w/ 120° external cone 1/4" Male BSP w/ 120° external cone
C19-950-1602 Quick Coupling Adapter 1/4" Male BSP w/ 120° external cone 1/4" Male BSP w/ 60° internal cone
C19-950-1622 Quick Coupling Adapter 1/4" Male BSP w/ 60° internal cone 1/4" Male BSP w/ 60° internal cone
C19-950-1623 Quick Coupling Adapter 1/4" NPT Male 1/4" Male BSP w/ 60° internal cone
C19-950-1680 Porting Block 1/4" BSP w/ 120° internal cone n/a
HAHM4BMH Quick Coupling Adapter 1/4" Male BSP w/ 60° internal cone 1/4" High Pressure Male
C10-115-6202 115 Nipple 1/4 BSP Female n/a
C10-115-6204 115 Nipple 3/8 BSP Female n/a
C10-115-6401 115 Nipple 1/8 NPT Female n/a
C10-115-6402 115 Nipple 1/4 NPT Female n/a
C10-115-6404 115 Nipple 3/8 NPT Female n/a
C10-115-6452 115 Nipple 1/4 NPT Male n/a
C10-115-6454 115 Nipple 3/8 NPT Male n/a
C10-116-5202 116 Nipple 1/4 BSP Female (thru type) n/a
C10-116-6202 116 Nipple 1/4 BSP Female n/a
C10-116-6402 116 Nipple 1/4 NPT Female n/a
C10-125-5202 125 Nipple 1/4 BSP Female (thru type) n/a
C10-125-6203 125 Nipple 1/4 BSP Female n/a
C10-115-1202 115 Coupler 1/4" BSP Female (thru type) n/a
C10-115-1222 115 Coupler 1/4" BSP Female (with built-in locking device) n/a
C10-115-1401 115 Coupler 1/8" NPT Female n/a
C10-115-1402 115 Coupler 1/4" NPT Female n/a
C10-115-1404 115 Coupler 3/8" NPT Female n/a
C10-115-1422 115 Coupler 1/4" NPT Female (with built-in locking device) n/a
C10-115-1452 115 Coupler 1/4" NPT Male n/a
C10-115-1454 115 Coupler 3/8" NPT Male n/a
C10-125-1202 125 Coupler 1/4 BSP Female n/a
C10-116-1202 116 Coupler 1/4" BSP Female n/a
C10-116-1222 116 Coupler 1/4" BSP Female (with built-in locking device) n/a
C10-116-1402 116 Coupler 1/4" NPT Female (with built-in locking device) n/a
C10-116-1422 116 Coupler Obsolete 1/4" NPT Female (with built-in locking device) n/a
C10-125-1203 125 Coupler 1/4 BSP Female n/a

687PDC
687563