High Pressure JIC Adapters | #10K0303-6-8C


LOADING IMAGES
10K0303-6-8C

High Pressure JIC Adapters | #10K0303-6-8C

Parker's high pressure JIC adapters operate from 10,000 psi to 15,000 psi.


Technical Specifications

  • Connection 1 Type: Male JIC
  • Connection 2 Type: Male JIC
  • Connection 1 Thread Size: 9/16"-18 UNF
  • Connection 2 Thread Size: 3/4"-16 UNF
  • Connection 1 Type: Male, JIC, UNF Thread
  • Connection 2 Type: Male, JIC, UNF Thread
  • Connection 1 Size: 9/16"-18 inch
  • Connection 2 Size: 3/4"-16 inch
  • Materials of Construction: Stainless Steel
  • Overall Length: 1.73 inch, 43.94 mm
  • Hex Size: 0.875 inch, 22.23 mm
  • Maximum Operating Pressure: 10000 psi, 69 MPa

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's high pressure JIC adapters operate from 10,000 psi to 15,000 psi.

Markets:
• Waterblast / Water Jetting
• High Pressure Hydraulics
• Oil & Gas

Features/Benefits:
• All adapters are rated to a minimum operating pressure of 10,000 psi
• Meets SAE J514 configuration on flare end
• Compact envelope size for ease of installation

Applications:
• High pressure test stands
• High pressure hydraulic systems
• High pressure waterblast applications

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563