Marine Power Tilt Hose - PTH Series | #PTH-3-250


LOADING IMAGES
PTH-3-BLK-500

Marine Power Tilt Hose - PTH Series | #PTH-3-BLK-500

Marine Power Tilt Hose features a polyurethane cover over a compact, abrasion resistant hose. It is designed for power tilt mechanisms, trim tab assemblies and jack plate assemblies.


Technical Specifications

  • Hose I.D. (inch): 3/16
  • Design Factor: 4
  • Cover Color: Black
  • Media: Petroleum Hydraulic Fluids
  • Specifications Met: n/a
  • Maximum Operating Pressure: 20.7 MPa, 207 bar, 3000 psi
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Minimum Bend Radius: 3/4 inch, 19 mm
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Application: Marine
  • Compatible Fitting: 92 Series
  • Weight: 0.08 lb/ft, 0.11 kg/m
  • Hose Inner Tube Material: Polyamide (PA)
  • Cover Material: Polyurethane
  • Hose Reinforcement Material: Fiber and Stainless Steel Wire
  • Size: -3
  • Inside Diameter: 5 mm, 3/16 inch
  • Outside Diameter: 10.9 mm, 0.430 inch

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker’s Marine Hose for power tilt applications is compact, flexible and corrosion resistant. PTH hose is best suited for marine applications that involve power tilt mechanisms for outboard and stern drive engines, trim tab assemblies and jack plate assemblies. The hoses are constructed of a nylon tube, reinforced with a fiber and stainless steel braid, and protected with a reliable, abrasion resistant polyurethane jacket. The hose is manufactured with a clear polyurethane jacket; however, a black cover is also available as custom order. For more information review the literature listed under the Product Support tab.

Markets:
• Marine

Features/Benefits:
• Compact design
• Abrasion resistant polyurethane cover
• Excellent flexibility to simplify installation and routing and usage
• Corrosion resistant for added protection

Applications:
• Power tilt mechanisms for outboard and stern drive engines
• Trim tab assemblies
• Jack plate assemblies

Technical Specifications:
Cover: Non-perforated
• Also available as custom order with black jacket
• Hose I.D. is nominal
• Hose O.D. is maximum

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563