Hose Guards for Parflex Hoses | Product Series

Filter by

    No filters selected

Available for Online Purchase

Style

Hose Size Range (inch)

Nominal Part I.D.

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hose Guards for Parflex Hoses

Hose Guards for Parflex Hoses

Increase hose life with Parflex hose protection accessories. Hose Guards prolong the service life of hoses that are exposed to rugged, hard-wearing and harsh applications.

Technical Specifications

  • Materials of Construction: Black Elastomer, Plastic, Plated, Black Vinyl, Clear Vinyl, Hard-drawn Steel Wire
  • Product Style: 5CNG/CNGLT Black Vinyl CNG Hose Guard, HBR - Hose Bend Restrictor, AG - Flat Steel Armor Guards, SSG & PSG - Pre-made Spring Guards, SG - Steel Spring Guards, PSG - Spiral Guard, PV - Clear Vinyl Hose Guard
  • Hose Outside Diameter: 8.1 to 150.1 mm, 0.32 to 5.91 inch
  • Hose Inside Diameter: 5 to 150 mm
Safety Warning

Full Product Description

Hose Guards prolong the service life of hoses that are exposed to rugged, hard-wearing and harsh applications.  They are available in several styles for protection against abrasion, wear and cutting on Parflex Hoses and can also be used to assist with preventing kinking of hose.

Parker High Strength Spiral Guard (PSG) delivers anti-crush performance, exceptionally smooth facing and rounded edges to prevent the spiral guard from getting caught on rough surfaces. It also features a low friction interior to minimize wear on the hose for superior performance in mining, automotive and mobile equipment applications.

Other designs include metallic spring Guards and armor Guards, guards for PTFE hoses, and PVC guards for protection against abrasion and extreme physical abuse. For complete product overviews and specifications, refer to the literature on the Product Support tab.

Markets:  
• Mining
• Mobile Equipment
• Transportation
• Industrial

Features/Benefits:
• Protects hoses from abrasion, cutting and extreme physical abuse
• Assists in preventing kinking

Applications:
• Harsh environments and/or confined spaces where hoses need added crush or abrasion resistance

Available Hose Guard Styles:
• PV - Clear Vinyl Hose Guard
• HBR - Hose Bend Restrictor for use with HLB, MSH, 1035HT or 1035A Hose
• 5CNG/CNGLT - Black Vinyl CNG Hose Guard for 5CNG Hose
• SSG - Pre-made Spring Guards
• SG - Steel Spring Guards
• AG - Flat Steel Armor Guards
• PSG - Spiral Guard

Related Documents

×
Products Style Hose Size Range (inch) Nominal Part I.D.
PV97-1-grd PV - Clear Vinyl Hose na 0.44
PV139-1-grd PV - Clear Vinyl Hose na 0.56
PV1611-1-grd PV - Clear Vinyl Hose na 0.68
PV2014-1-grd PV - Clear Vinyl Hose na 0.87
PV2420-1-grd PV - Clear Vinyl Hose na 1.25
PV3224-1-grd PV - Clear Vinyl Hose na 1.50
HBR-4 HBR - Hose Bend Restrictor na 0.50
HBR-6 HBR - Hose Bend Restrictor na 0.63
CNGG5-3-grd 5CNG - Black Vinyl CNG Hose Guard 0.188 na
CNGG5-4 5CNG - Black Vinyl CNG Hose Guard 0.250 na
CNGG5-8 5CNG - Black Vinyl CNG Hose Guard 0.500 na
CNGG5-12 5CNG - Black Vinyl CNG Hose Guard 0.750 na
CNGG5-16 5CNG - Black Vinyl CNG Hose Guard 1.000 na
55SSG-3 SSG - Pre-made spring guards - steel na 0.44
55SSG-4 SSG - Pre-made spring guards - steel na 0.55
55SSG-5-grd SSG - Pre-made spring guards - steel na 0.61
55SSG-6 SSG - Pre-made spring guards - steel na 0.68
55SSG-8 SSG - Pre-made spring guards - steel na 0.83
55SSG-12 SSG - Pre-made spring guards - steel na 1.09
3PSG-3-grd CNG Hose Guard - Stainless na 0.46
3PSG-4 CNG Hose Guard - Stainless na 0.54
5PSG-4 CNG Hose Guard - Stainless na 0.63
5PSG-6 CNG Hose Guard - Stainless na 0.78
5PSG-8 CNG Hose Guard - Stainless na 0.90
55SG-3 SG - Steel Spring Guards na 0.47
55SG-4 SG - Steel Spring Guards na 0.55
55SG-5-grd SG - Steel Spring Guards na 0.61
55SG-6 SG - Steel Spring Guards na 0.67
55SG-8 SG - Steel Spring Guards na 0.83
55SG-12 SG - Steel Spring Guards na 1.09
55SG-16-grd SG - Steel Spring Guards na 1.35
58SG-12-grd SG - Steel Spring Guards na 1.18
58SG-16-grd SG - Steel Spring Guards na 1.51
55AG-3-grd AG - Flat Steel Armor Guard na 0.47
55AG-4-grd AG - Flat Steel Armor Guard na 0.55
55AG-5-grd AG - Flat Steel Armor Guard na 0.61
55AG-6-grd AG - Flat Steel Armor Guard na 0.67
55AG-8-grd AG - Flat Steel Armor Guard na 0.83
55AG-12-grd AG - Flat Steel Armor Guard na 1.09
55AG-16-grd AG - Flat Steel Armor Guard na 1.35
58AG-12-grd AG - Flat Steel Armor Guard na 1.18
58AG-16-grd AG - Flat Steel Armor Guard na 1.51
PSG-12 PSG - Black/Yellow Polyethylene 0.394 - 0.512 na
PSG-16 PSG - Black/Yellow Polyethylene 0.472 - 0.669 na
PSG-20 PSG - Black/Yellow Polyethylene 0.630 - 0.866 na
PSG-25 PSG - Black/Yellow Polyethylene 0.866 - 1.100 na
PSG-32 PSG - Black/Yellow Polyethylene 1.060 - 1.300 na
PSG-40 PSG - Black/Yellow Polyethylene 1.300 - 1.650 na
PSG-50 PSG - Black/Yellow Polyethylene 1.650 - 2.170 na
PSG-63 PSG - Black/Yellow Polyethylene 2.050 - 2.560 na
PSG-75 PSG - Black/Yellow Polyethylene 2.560 - 3.150 na
PSG-90 PSG - Black/Yellow Polyethylene 3.150 - 5.910 na
PSG-110 PSG - Black/Yellow Polyethylene 5.910 and above na
CY02-652317 HLBD02 Spring Guard 1/8 NA

687PDC
687563