Marine Hose – Steering | Product Series

Filter by

    No filters selected

Available for Online Purchase

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Marine Hose – Steering

Marine Hose – Steering

With fast, accurate response and a corrosion resistant thermoplastic construction, the Parker MSH marine hose is ideal for marine hydraulic steering systems. MSH hose is salt water resistant and 1000 psi.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Design Factor: 4
  • Media: Petroleum Hydraulic Fluids
  • Specifications Met: n/a
  • Compatible Fitting: MS Series
  • Maximum Operating Pressure: 6.9 MPa, 69 bar, 1000 psi
  • Maximum Operating Temperature: 200 °F, 93 °C
  • Inside Diameter: 5/16 to 3/8 inch, 8 to 10 mm
  • Weight: 0.05 to 0.07 lb/ft, 0.07 to 0.11 kg/m
  • Application: Marine
  • Hose Inner Tube Material: Polyamide (PA)
  • Cover Material: Polyurethane
  • Hose Reinforcement Material: Fiber
  • Minimum Bend Radius: 2-1/4 to 3 inch, 57 to 76 mm
  • Outside Diameter: 0.480 inch, 0.590 inch, 12.2 to 15 mm
  • Size: -5 to -6

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

MSH hose is a thermoplastic hose for marine steering applications, specifically, outboard hydraulic steering systems where fast accurate response is needed to ensure proper control of the boat. MSH hose is a marine grade hose with a corrosion resistant, thermoplastic construction. It is ideal for salt water and fresh water environments.

Parker MSH hose is qualified with both permanent and field attachable brass fittings.

Markets:
• Marine

Features/Benefits:
• Fast, accurate response
• Permanent or field attachable brass fittings
• Corrosion resistant thermoplastic construction

Applications:
• Marine steering systems

Technical Specifications:
• Cover: Non-perforated
• HBR bend restrictor is available for permanent fittings only
• Hose I.D. is nominal
• Hose O.D. is maximum

Related Documents

×
Products Hose I.D. (inch)
MSH-5 5/16
MSH-6 3/8

687PDC
687563