Marine Hose – Steering | #MSH-6


LOADING IMAGES
MSH-6

Marine Hose – Steering | #MSH-6

With fast, accurate response and a corrosion resistant thermoplastic construction, the Parker MSH marine hose is ideal for marine hydraulic steering systems. MSH hose is salt water resistant and 1000 psi.


Technical Specifications

  • Hose I.D. (inch): 3/8
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Design Factor: 4:1
  • Media: Petroleum Hydraulic Fluids
  • Compatible Fitting: MS Series
  • Maximum Operating Pressure: 1000 psi, 6.9 MPa, 69 bar
  • Maximum Operating Temperature: 200 °F, 93 °C
  • Minimum Bend Radius: 3 inch, 76 mm
  • Weight: 0.07 lb/ft, 0.11 kg/m
  • Hose Inner Tube Material: Polyamide (PA)
  • Cover Material: Polyurethane
  • Hose Reinforcement Material: Fiber
  • Size: -6
  • Inside Diameter: 10 mm, 3/8 inch
  • Outside Diameter: 15 mm, 0.590 inch
  • Application: Hydraulics, Marine

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

MSH hose is a thermoplastic hose for marine steering applications, specifically, outboard hydraulic steering systems where fast accurate response is needed to ensure proper control of the boat. MSH hose is a marine grade hose with a corrosion resistant, thermoplastic construction. It is ideal for salt water and fresh water environments.

Parker MSH hose is qualified with both permanent and field attachable brass fittings.

Markets:
• Marine

Features/Benefits:
• Fast, accurate response
• Permanent or field attachable brass fittings
• Corrosion resistant thermoplastic construction

Applications:
• Marine steering systems

Technical Specifications:
• Cover: Non-perforated
• HBR bend restrictor is available for permanent fittings only
• Hose I.D. is nominal
• Hose O.D. is maximum

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

$6.00 /ft

Quantity:
  This hose is sold only in increments of 600.
Shipping: Usually Ships within  14   business days
Extended Price: 600 X $6.0 = 3,600
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563