Permanent Fittings for Marine Power Tilt Hose – 92 Series | Product Series

Filter by

    No filters selected

Available for Online Purchase

Hose I.D. (inch)

Product Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Permanent Fittings for Marine Power Tilt Hose – 92 Series

Permanent Fittings for Marine Power Tilt Hose – 92 Series

Parker's 92 Series fittings are assembled onto PTH Marine Power Tilt Hose. The series is available in stainless steel construction only.

Technical Specifications

  • Connection Size: 3/8"-24 inch Thread, 1-15/16 inch Thread
  • Length: 1.37 to 2.36 inch, 35 to 60 mm
  • Shape: Straight, Elbow
  • Materials of Construction: Steel, Stainless Steel
  • Product Style: Ferulok Flareless-Rigid-Straight, Inverted SAE 45°
  • Connection 1 Size: 3.2 mm Hose I.D., 1/8 inch Hose I.D.
  • Body Material: Steel, Stainless Steel
  • Connection 1 Type: Male, SAE
  • Fitting Type: Crimp
  • Hex Size 1: 3/8 to 7/16 inch, 9.5 to 11 mm
  • Hose Inside Diameter: 3/16 inch, 5 mm
  • Product Series: 92
  • For Fluid Type: Hydraulic Fluids, Water, Water (Salt Water)
  • Brand: Parker
  • Industry: Marine
  • Application: Hydraulics, Marine
  • Division: Parflex Division
  • Product Type: Fitting
  • Technology: Fluid & Gas Handling

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's 92 Series fittings are used with PTH Marine Power Tilt Hose from the Parflex division. Fittings are available with an SAE male inverted thread. The PTH hose and 92 series fittings can be crimped with any of the Parker ParKrimp™ machines. The dies for these crimpers include Parker's exclusive Parkalign® system, featuring a positive-stop design that positions the fitting in the die to assist users in obtaining a perfect crimp every time.

Markets:
• Marine

Features/Benefits:
• Non-standard Ferrule-Fix design available that affords salvaging of bent tube section and allows for quick and easy repair on the job
• Fittings are crimp style for permanent attachment
• Fitting configurations available in stainless steel only

Applications:
• Power tilt mechanisms for outboard and stern drive engines
• Trim Tab assemblies
• Jack Plate assemblies

Related Documents

×
Products Hose I.D. (inch) Product Style
12892-3-3C 0.125" Male Inverted SAE 45° - Swivel - Straight
16792-3-3C 0.125" Male Inverted SAE 45° - Swivel - 45° Elbow
16992-3-3C 0.125" Male Inverted SAE 45° - Swivel - 90° Elbow

687PDC
687563