Permanent Fittings for Marine Power Tilt Hose – 92 Series | #12892-3-3C


LOADING IMAGES
12892-3-3C

Permanent Fittings for Marine Power Tilt Hose – 92 Series | #12892-3-3C

SAE Male Inverted Swivel Straight


Technical Specifications

  • Hose I.D. (inch): 0.125"
  • Product Style: Male Inverted SAE 45° - Swivel - Straight
  • Connection Size: 3/8"-24 inch Thread
  • Product Style: Male Inverted SAE 45° - Swivel - Straight
  • Shape: Straight
  • Connection 1 Size: 1/8 inch Hose I.D., 3.2 mm Hose I.D.
  • Length: 2.01 inch, 55 mm
  • Fitting Type: Crimp
  • Materials of Construction: Stainless Steel
  • Body Material: Stainless Steel
  • Connection 1 Type: SAE, Male
  • Hex Size 1: 7/16 inch, 11 mm
  • Product Series: 92
  • For Fluid Type: Hydraulic Fluids, Water, Water (Salt Water)
  • Brand: Parker
  • Industry: Marine
  • Application: Hydraulics, Marine
  • Division: Parflex Division
  • Product Type: Fitting
  • Technology: Fluid & Gas Handling

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's 92 Series fittings are used with PTH Marine Power Tilt Hose from the Parflex division. Fittings are available with an SAE male inverted thread. The PTH hose and 92 series fittings can be crimped with any of the Parker ParKrimp™ machines. The dies for these crimpers include Parker's exclusive Parkalign® system, featuring a positive-stop design that positions the fitting in the die to assist users in obtaining a perfect crimp every time.

Markets:
• Marine

Features/Benefits:
• Non-standard Ferrule-Fix design available that affords salvaging of bent tube section and allows for quick and easy repair on the job
• Fittings are crimp style for permanent attachment
• Fitting configurations available in stainless steel only

Applications:
• Power tilt mechanisms for outboard and stern drive engines
• Trim Tab assemblies
• Jack Plate assemblies

Read More Show Less

CAD Drawings + Files

Part Number
12892-3-3C IGS IPT JPG NEU STP

Ok

x

Related Documents

×

$43.49 /part

Quantity:
Shipping: Usually Ships within  14   business days
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563