Diesel Fuel Tubing | #HTFL-12B-BRN-250


LOADING IMAGES
HTFL-12B-BRN-250

Diesel Fuel Tubing | #HTFL-12B-BRN-250 OBSOLETE

Note: This product is no longer available – please contact us for further assistance.


Technical Specifications

  • Order Size: Obsolete 3/4
  • Product Style: HTFL - Temp. up to 266˚F (130˚C)
  • Specifications Met: MIL-DTL-83133 HTFL Tubing Compatible with JP-5 and JP-8, MIL-DTL-5624 HTFL Tubing Compatible with JP-5 and JP-8
  • Application: Transportation
  • Tube Inside Diameter: 0.566 inch, 14 mm
  • Tube Outside Diameter: 3/4 inch, 19 mm
  • Maximum Operating Pressure: 150 psi, 10.3 bar
  • Minimum Burst Pressure: 800 psi, 10.3 bar
  • Maximum Operating Temperature: 266 °F, 130 °C
  • Minimum Operating Temperature: -50 °F, -46 °C
  • Minimum Bend Radius: 3 inch, 76 mm
  • Compatible Fitting: NTA®
  • Media: Fuels (Diesel)
  • Color: Brown
  • Tube Material: Polyamide (PA)
  • Weight: n/a LB/FT
  • Length per Package: 76.2 m, 250 ft
  • Product Type: High Temperature up to 266˚F (130˚C)
  • Cover Color: Brown
  • Size: -12
  • Cover Material: Polyamide (PA)

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Using Parker's Diesel Fuel Tubing can reduce installation costs by saving weight and labor in comparison with hose and hard-line tubing. Parflex offers two types of D.O.T. tubing; PFT for lower temperature applications and HTFL, for higher temperatures (operates up to 266°F (130°C). Both designs are chemical resistant and 100% pressure tested. PFT is  constructed with a seamless extruded nylon core, reinforced with a fibrous reinforcement and bonded with a protective blue nylon cover sheath for added durability and strength. HTFL tubing is constructed of a proprietary, chemical resistant nylon, reinforced with high strength yarn fiber, and jacketed with a brown, UV resistant cover.  For other colors, consult the division.  

Markets:
• On-Road Transportation
• Mobile
• Military

Features/Benefits:
• Nylon tubing designed for use in engine and other mobile fuel systems
• Heat and light stabilized
• 100% quality controlled - 100% pressure tested
• Can reduce installation cost by saving weight and labor in comparison with hose and hard-line tubing
• Preformed tubes are available for quicker installation

Applications:
• Diesel fuel applications

Technical Specifications:
• Heat and light stabilized seamless extruded nylon core reinforced with fibrous reinforcement and bonded with a protective nylon cover sheath
• Use with NTA Series and DF (Diesel Fuel Only) Series fittings from Parker Fluid System Connectors Division (See FSC Catalog CAT3501E USA for specific fittings)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563