Compressed Natural Gas Hose - Electrically Conductive - 5CNG | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Compressed Natural Gas Hose - Electrically Conductive - 5CNG

Compressed Natural Gas Hose - Electrically Conductive - 5CNG

Parflex's global presence in the CNG market for natural gas vehicles and fueling stations allow OEM revenue growth by selling into multiple geographies given the CSA (NA) and ECR (EMEA) approvals on CNG Hose.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Design Factor: 4
  • Hose Inner Tube Material: Polyamide (PA), Conductive
  • Specifications Met: ANSI NGV 3.1, CSA 12.3, Class B - P36 (5CNG-8 only), ANSI NGV 4.2, CSA 12.52, Class A, Class D, CSA, ECE R110, NFPA 52.0
  • Compatible Fitting: CG Series
  • Weight: 0.11 to 0.53 kg/m, 0.08 to 0.36 lb/ft
  • Maximum Operating Pressure: 34.5 MPa, 345 bar, 5000 psi
  • Maximum Operating Temperature: 185 °F, 85 °C
  • Inside Diameter: 1/4 to 1 inch, 6 to 25 mm
  • Minimum Bend Radius: 2 to 10 inch, 51 to 254 mm
  • Outside Diameter: 0.550 inch, 0.650 inch, 0.900 inch, 1.190 inch, 1.590 inch, 14 to 40.4 mm
  • Application: Natural Gas Transfer
  • Cover Material: Polyurethane
  • Hose Reinforcement Material: Aramid Fiber

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

5CNG compressed natural gas hose for on-vehicle fuel systems and CNG dispensers is used to transfer compressed natural gas (CNG). 5CNG hose is up to 30% lighter than rigid tubing and is supplied in a single-line or bonded twin-line CNG hose assembly. A twin-line hose assembly can reduce part number complexity and eliminate tangled hoses in a dispenser system.

Markets:
• Transportation
• Refueling Stations
• Automotive

Features/Benefits:
• Light weight
• Electrically conductive nylon core tube
• Twin-line hose assemblies prevent tangling
• CSA listed
• Available in ¼” (-4) to 1” (-16)

Conforms to:
• ANSI/CSA NGV 4.2*CSA 12.52 (Class A, Class D)
• ECE R110 CNG Class 6
• ANSI NGV 3.1*CSA 12.3 (Class B - P36) 5CNG-8 only
• NFPA 52
• CSA Certified (www.csagroup.org)

Applications:
• CNG dispenser
• Fleet transit
• CNG fuel transfer
• Residential CNG refueling

Technical Specifications:
• CNG hose must be assembled at the factory or by a Parflex approved facility
• Appropriate wire and vinyl guards must be used on ANSI/CSA compliant single-line and twin-line bonded hose assemblies
-4 to -8 SS wire guards
-12 & -16 Vinyl guards
• Hose I.D. is nominal
• Hose O.D. is maximum

Related Documents

×
Products Hose I.D. (inch)
5CNG-4 1/4
5CNG-6 3/8
5CNG-8 1/2
5CNG-12 3/4
5CNG-16 1

687PDC
687563