Compressed Natural Gas Hose - Electrically Conductive - 5CNG | #5CNG-12


LOADING IMAGES
5CNG-12

Compressed Natural Gas Hose - Electrically Conductive - 5CNG | #5CNG-12

Parflex's global presence in the CNG market for natural gas vehicles and fueling stations allow OEM revenue growth by selling into multiple geographies given the CSA (NA) and ECR (EMEA) approvals on CNG Hose.


Technical Specifications

  • Hose I.D. (inch): 3/4
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Design Factor: 4:1
  • Hose Inner Tube Material: Polyamide (PA), Conductive
  • Media: Natural Gas
  • Specifications Met: ANSI NGV 3.1, CSA 12.3, Class B - P36 (5CNG-8 only), ANSI NGV 4.2, CSA 12.52, Class A, Class D, CSA, ECE R110 CNG, Class 6), NFPA 52.0
  • Compatible Fitting: CG Series
  • Maximum Operating Pressure: 5000 psi, 34.5 MPa, 345 bar
  • Minimum Bend Radius: 7-1/2 inch, 191 mm
  • Application: Natural Gas Transfer
  • Weight: 0.24 lb/ft, 0.36 kg/m
  • Cover Material: Polyurethane
  • Hose Reinforcement Material: Aramid Fiber
  • Inside Diameter: 19 mm, 3/4 inch
  • Outside Diameter: 30.2 mm, 1.190 inch
  • Maximum Operating Temperature: 185 °F, 85 °C

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

5CNG compressed natural gas hose for on-vehicle fuel systems and CNG dispensers is used to transfer compressed natural gas (CNG). 5CNG hose is up to 30% lighter than rigid tubing and is supplied in a single-line or bonded twin-line CNG hose assembly. A twin-line hose assembly can reduce part number complexity and eliminate tangled hoses in a dispenser system.

Markets:
• Transportation
• Refueling Stations
• Automotive

Features/Benefits:
• Light weight
• Electrically conductive nylon core tube
• Twin-line hose assemblies prevent tangling
• CSA listed
• Available in ¼” (-4) to 1” (-16)

Conforms to:
• ANSI/CSA NGV 4.2*CSA 12.52 (Class A, Class D)
• ECE R110 CNG Class 6
• ANSI NGV 3.1*CSA 12.3 (Class B - P36) 5CNG-8 only
• NFPA 52
• CSA Certified (www.csagroup.org)

Applications:
• CNG dispenser
• Fleet transit
• CNG fuel transfer
• Residential CNG refueling

Technical Specifications:
• CNG hose must be assembled at the factory or by a Parflex approved facility
• Appropriate wire and vinyl guards must be used on ANSI/CSA compliant single-line and twin-line bonded hose assemblies
-4 to -8 SS wire guards
-12 & -16 Vinyl guards
• Hose I.D. is nominal
• Hose O.D. is maximum

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563