Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parflex CNGRP hose is the only fully CSA listed fluid conveyance system that is flexible. The flexibility of the product provides reduced warranty costs versus stainless steel tubing in vibration/movement applications.
Parflex CNGRP hose is the only fully CSA listed fluid conveyance system that is flexible. The flexibility of the product provides reduced warranty costs versus stainless steel tubing in vibration/movement applications. It is constructed with an electrically conductive Nylon core to dissipate static build up and stainless steel reinforcement for corrosion and kink resistance. In addition, the thermoplastic vulcanizate (TPV) jacket provides protection from outdoor elements encountered in on-vehicle applications. Parker CNGRP may be the only low pressure hose that meets "ALL" CSA requirements for electrically conductive hose downstream of the pressure regulator.
Markets:
• Transportation
• Automotive
Features/Benefits:
• Electrically conductive nylon core tube
• Flexible TPV cover
• Specifically designed for applications downstream of the pressure regulator
• Low permeation Nylon core tube
• SS braid reinforcement allowing compact bend radius
Conforms to:
• ANSI/CSA NGV 3.1
• NFPA 52
• CSA 12.3, Class C
• CSA Certified (www.csagroup.org)
Applications:
• Fleet transit
• CNG fuel transfer
Technical Specifications:
• CNG hose must be assembled at the factory or by a Parflex approved facility
• Hose I.D. is nominal
• Hose O.D. is maximum
Note:
• For use with natural gas only
Product Demos & Tutorials |
---|
Video: MiniKrimp Instructional Video |
Compliance, Certifications, & Safety |
---|
Parflex Ravenna ISO 9001:2015 Certificate |