Compressed Natural Gas Hose - Regulated Pressure - CNGRP | #CNGRP-10


LOADING IMAGES
CNGRP-10

Compressed Natural Gas Hose - Regulated Pressure - CNGRP | #CNGRP-10

Parflex CNGRP hose is the only fully CSA listed fluid conveyance system that is flexible. The flexibility of the product provides reduced warranty costs versus stainless steel tubing in vibration/movement applications.


Technical Specifications

  • Hose I.D. (inch): 1/2
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Design Factor: 4:1
  • Hose Inner Tube Material: Polyamide (PA), Conductive
  • Weight: 0.39 kg/m, 0.26 lb/ft, 0.39
  • Media: Natural Gas
  • Maximum Operating Pressure: 500 psi, 3.45 MPa, 34.5 bar
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Minimum Bend Radius: 4 inch, 102 mm
  • Specifications Met: ANSI NGV 3.1, CSA 12.3, CSA 12.3, Class C, NFPA 52.0
  • Application: Natural Gas Transfer (on vehicle)
  • Compatible Fitting: 91N Series
  • Cover Material: Stainless Steel
  • Hose Reinforcement Material: Thermoplastic Vulcanizates (TPV)
  • Size: -10
  • Outside Diameter: 0.890 inch, 22.6 mm
  • Inside Diameter: 12.5 mm, 1/2 inch
Safety Warning

Item Information

Parflex CNGRP hose is the only fully CSA listed fluid conveyance system that is flexible. The flexibility of the product provides reduced warranty costs versus stainless steel tubing in vibration/movement applications. It is constructed with an electrically conductive Nylon core to dissipate static build up and stainless steel reinforcement for corrosion and kink resistance. In addition, the thermoplastic vulcanizate (TPV) jacket provides protection from outdoor elements encountered in on-vehicle applications. Parker CNGRP may be the only low pressure hose that meets "ALL" CSA requirements for electrically conductive hose downstream of the pressure regulator.

 

Markets:


• Transportation

• Automotive

 

Features/Benefits:


• Electrically conductive nylon core tube

• Flexible TPV cover

• Specifically designed for applications downstream of the pressure regulator

• Low permeation Nylon core tube

• SS braid reinforcement allowing compact bend radius



 

Conforms to:

• ANSI/CSA NGV 3.1

• NFPA 52

• CSA 12.3, Class C

• CSA Certified (www.csagroup.org)



 

Applications:

• Fleet transit

• CNG fuel transfer



 

Technical Specifications:

• CNG hose must be assembled at the factory or by a Parflex approved facility

• Hose I.D. is nominal

• Hose O.D. is maximum

 

Note:


• For use with natural gas only

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563