Diesel Fuel Tubing | Product Series

Filter by

    No filters selected

Available for Online Purchase

Product Style

Order Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Diesel Fuel Tubing

Diesel Fuel Tubing

Parker's Nylon Diesel Fuel Tubing - HTFL & PFT diesel fuel line tubing is heat and light stabilized, quality controlled and pressure tested for superior performance.

Technical Specifications

  • Specifications Met: MIL-DTL-5624, MIL-DTL-83133
  • Application: Transportation
  • Tube Inside Diameter: 4.3 to 11.2 mm, 0.170 to 0.441 inch
  • Product Type: High Temperature, Standard
  • Tube Outside Diameter: 6 to 16 mm, 1/4 to 5/8 inch
  • Maximum Operating Pressure: 140 to 175 psi, 9.7 to 12.1 bar
  • Minimum Burst Pressure: 900 to 1400 psi, 62.1 to 96.5 bar
  • Maximum Operating Temperature: 200 to 266 °F, 93 to 130 °C
  • Minimum Operating Temperature: -46 to -40 °C, -50 to -40 °F
  • Minimum Bend Radius: 1 to 2-7/8 inch, 25.5 to 73 mm
  • Compatible Fitting: NTA®, Prestomatic, SAE Cartridges
  • Media: Fuels
  • Color: Brown, Blue
  • Weight: 0.012 to 0.071 lb/ft, 0.018 to 0.106 kg/m
  • Tube Material: Polyamide (PA)
  • Cover Color: Brown
  • Length per Package: 76.2 to 304.8 m, 250 to 1000 ft
  • Cover Material: Polyamide (PA)
  • Size: -4 to -10

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Using Parker's Diesel Fuel Tubing can reduce installation costs by saving weight and labor in comparison with hose and hard-line tubing. Parflex offers two types of D.O.T. tubing; PFT for lower temperature applications and HTFL, for higher temperatures (operates up to 266°F (130°C). Both designs are chemical resistant and 100% pressure tested. PFT is  constructed with a seamless extruded nylon core, reinforced with a fibrous reinforcement and bonded with a protective blue nylon cover sheath for added durability and strength. HTFL tubing is constructed of a proprietary, chemical resistant nylon, reinforced with high strength yarn fiber, and jacketed with a brown, UV resistant cover.  For other colors, consult the division.  

Markets:
• On-Road Transportation
• Mobile
• Military

Features/Benefits:
• Nylon tubing designed for use in engine and other mobile fuel systems
• Heat and light stabilized
• 100% quality controlled - 100% pressure tested
• Can reduce installation cost by saving weight and labor in comparison with hose and hard-line tubing
• Preformed tubes are available for quicker installation

Applications:
• Diesel fuel applications

Technical Specifications:
• Heat and light stabilized seamless extruded nylon core reinforced with fibrous reinforcement and bonded with a protective nylon cover sheath
• Use with NTA Series and DF (Diesel Fuel Only) Series fittings from Parker Fluid System Connectors Division (See FSC Catalog CAT3501E USA for specific fittings)

Related Documents

×
Products Product Style Order Size
HTFL-6B-BRN-500 HTFL - Temp. up to 266˚F (130˚C) 3/8
HTFL-8B-BRN-500 HTFL - Temp. up to 266˚F (130˚C) 1/2
HTFL-10B-BRN-250 HTFL - Temp. up to 266˚F (130˚C) 5/8
HTFL-12B-BRN-250 HTFL - Temp. up to 266˚F (130˚C) Obsolete 3/4
PFT-4A-BLU-1000-FL PFT - Temp. up to 200˚F (93˚C) 1/4
PFT-6B-BLU-500-FL PFT - Temp. up to 200˚F (93˚C) 3/8
PFT-8B-BLU-500-FL PFT - Temp. up to 200˚F (93˚C) 1/2
PFT-10B-BLU-250-FL PFT - Temp. up to 200˚F (93˚C) 5/8
PFT-12B-BLU-250-FL PFT - Temp. up to 200˚F (93˚C) Obsolete 3/4

687PDC
687563