Counterbalance Sandwich Valve - CB Series | #CB05DD30ND


LOADING IMAGES
CB05DD30ND

Counterbalance Sandwich Valve - CB Series | #CB05DD30ND

Parker’s CB series counterbalance valve controls the actuator movement with overrunning loads.


Technical Specifications

  • Mounting Type: Subplate
  • Maximum Flow Rate: 30 GPM
  • Maximum Operating Pressure: 5000 PSI
  • Size: NFPA D05; CETOP 5; NG10
  • Maximum Operating Temperature: 176 °F
  • Maximum Flow Rate: 30 Gal/min, 114 L/min
  • Minimum Operating Temperature: -15 °F, -4 °F
  • Actuation Type: Hydraulic Pressure
  • Body Material: Steel
  • Port Connection: A and B Port
  • Size: NFPA D05, CETOP 5, NG10
  • Seal Material: Nitrile
  • Product Style: Counterbalance Valve
  • Maximum Operating Pressure: 5000 psi, 345 bar
  • Allowable Circuit Leakage: 5 DPM, 5 drops/min
  • Filter Efficiency Rating: ISO 4406 18/16/13 (meet NAS 1638:7)
  • Pilot Pressure Ratio: 3:01
  • Media: Oil
  • Mounting Type: Subplate
  • Weight: 6.4 lb, 2.9 kg

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker’s CB series counterbalance valve operates as a pressure relief valve. The setting pressure is lowered by the pressure in the inlet line. The return flow from the actuator is piloted and controlled by the inlet flow to the actuator, ensuring a cavitation-free lowering load.

To ensure safe load holding the setting pressure should be approximately 30% higher than the maximum load pressure.

Markets:
• Factory Automation
• Lumber & Wood
• Machine Tools
• Material Handling
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Processing
• Molding
• Packaging Machinery
• Plastic Processing
• Primary Metal Refining Process
• Rubber & Tire Processing
• Vehicle Assembly Facilities

Features/Benefits:
• Available in 5 port sizes
• Controlled Movement loads
• Load holding via leak-free poppet valve
• Secondary relief protection for the actuator

Applications:
• Suitable for general hydraulic applications

Read More Show Less

CAD Drawings + Files

Part Number
CB05DD30ND STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687505