Counterbalance Sandwich Valve - CB Series | Product Series

Filter by

    No filters selected

Size

Maximum Operating Pressure

Maximum Flow Rate

Mounting Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Counterbalance Sandwich Valve - CB Series

Counterbalance Sandwich Valve - CB Series

Parker’s CB series counterbalance valve controls the actuator movement with overrunning loads.

Technical Specifications

  • Maximum Operating Temperature: +176 °F
  • Maximum Flow Rate: 15, 30, 60, 120 Gal/min
  • Minimum Operating Temperature: -4 °F
  • Actuation Type: Hydraulic Pressure
  • Body Material: Steel
  • Seal Material: Nitrile
  • Product Style: Counterbalance Valve
  • Maximum Operating Pressure: 3000, 5000 psi, 207, 345 bar
  • Allowable Circuit Leakage: 5 DPM
  • Filter Efficiency Rating: ISO 4406 (1999); 18/16/13 (meet NAS 1638:7)
  • Pilot Pressure Ratio: 3:01
  • Media: Oil
  • Mounting Type: Subplate
Safety Warning

Full Product Description

Parker’s CB series counterbalance valve operates as a pressure relief valve. The setting pressure is lowered by the pressure in the inlet line. The return flow from the actuator is piloted and controlled by the inlet flow to the actuator, ensuring a cavitation-free lowering load.

To ensure safe load holding the setting pressure should be approximately 30% higher than the maximum load pressure.

Markets:
• Factory Automation
• Lumber & Wood
• Machine Tools
• Material Handling
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Processing
• Molding
• Packaging Machinery
• Plastic Processing
• Primary Metal Refining Process
• Rubber & Tire Processing
• Vehicle Assembly Facilities

Features/Benefits:
• Available in 5 port sizes
• Controlled Movement loads
• Load holding via leak-free poppet valve
• Secondary relief protection for the actuator

Applications:
• Suitable for general hydraulic applications

Related Documents

×
Products Size Maximum Operating Pressure Maximum Flow Rate Mounting Type
CB03AA30NA NFPA D03; CETOP 3; NG6 3000 PSI 15 GPM Subplate
CB03AA30ND NFPA D03; CETOP 3; NG6 5000 PSI 15 GPM Subplate
CB03BB30NA NFPA D03; CETOP 3; NG6 3000 PSI 15 GPM Subplate
CB03BB30ND NFPA D03; CETOP 3; NG6 5000 PSI 15 GPM Subplate
CB03DD30NA NFPA D03; CETOP 3; NG6 3000 PSI 15 GPM Subplate
CB03DD30ND NFPA D03; CETOP 3; NG6 5000 PSI 15 GPM Subplate
CB05AA10NA NFPA D05; CETOP 5; NG10 3000 PSI 30 GPM Subplate
CB05AA20ND NFPA D05; CETOP 5; NG10 5000 PSI 30 GPM Subplate
CB05BB10NA NFPA D05; CETOP 5; NG10 3000 PSI 30 GPM Subplate
CB05BB20ND NFPA D05; CETOP 5; NG10 5000 PSI 30 GPM Subplate
CB05DD10NA NFPA D05; CETOP 5; NG10 3000 PSI 30 GPM Subplate
CB05DD30ND NFPA D05; CETOP 5; NG10 5000 PSI 30 GPM Subplate
CB07AA30NA NFPA D07; CETOP 7; NG16 3000 PSI 60 GPM Subplate
CB07AA30ND NFPA D07; CETOP 7; NG16 5000 PSI 60 GPM Subplate
CB07BB30NA NFPA D07; CETOP 7; NG16 3000 PSI 60 GPM Subplate
CB07BB30ND NFPA D07; CETOP 7; NG16 5000 PSI 60 GPM Subplate
CB07DD30NA NFPA D07; CETOP 7; NG16 3000 PSI 60 GPM Subplate
CB07DD30ND NFPA D07; CETOP 7; NG16 5000 PSI 60 GPM Subplate
CB08AA30NA NFPA D08; CETOP 8; NG25 3000 PSI 120 GPM Subplate
CB08AA30ND NFPA D08; CETOP 8; NG25 5000 PSI 120 GPM Subplate
CB08BB30NA NFPA D08; CETOP 8; NG25 3000 PSI 120 GPM Subplate
CB08BB30ND NFPA D08; CETOP 8; NG25 5000 PSI 120 GPM Subplate
CB08DD30NA NFPA D08; CETOP 8; NG25 3000 PSI 120 GPM Subplate
CB08DD30ND NFPA D08; CETOP 8; NG25 5000 PSI 120 GPM Subplate
CB5HAA30NA NFPA DO5HE; CETOP 5H; NG10 3000 PSI 30 GPM Subplate
CB5HAA30ND NFPA DO5HE; CETOP 5H; NG10 5000 PSI 30 GPM Subplate
CB5HBB30NA NFPA DO5HE; CETOP 5H; NG10 3000 PSI 30 GPM Subplate
CB5HBB30ND NFPA DO5HE; CETOP 5H; NG10 5000 PSI 30 GPM Subplate
CB5HDD30NA NFPA DO5HE; CETOP 5H; NG10 3000 PSI 30 GPM Subplate
CB5HDD30ND NFPA DO5HE; CETOP 5H; NG10 5000 PSI 30 GPM Subplate

687PDC
687505