Transair® Stainless Steel Pipe | Product Series

Filter by

    No filters selected

Length (ft)

Length (m)

Pipe O.D. (inch)

Pipe O.D. (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Transair® Stainless Steel Pipe

Transair® Stainless Steel Pipe

Transair stainless steel pipe offers strong chemical compatability for washdown and high purity applications. Ideal for compressed air, vacuum, industrial/inert gas, process water, and chemical transfer applications.

Technical Specifications

  • Vacuum Pressure Rating: 1 mbar, 0.03 Inch-Hg
  • Pipe Outside Diameter: 3/4 to 4 inch, n/a
  • Length: 10 ft, 20 ft, 3 m, 6 m
  • Maximum Operating Pressure: 145 psi, 10 bar
  • Minimum Operating Temperature: -4 °F, -20 °C
  • Maximum Operating Temperature: 194 °F, 90 °C
  • Weight: 8.2 to 65.98 lb, 3.72 to 29.93 kg
  • Materials of Construction: Stainless Steel 316L (3/4" to 1"), Stainless Steel 304 (1-1/2" to 4")
  • Application: Compressed Air, Vacuum, Industrial Gas, Inert Gases, Process Water, Chemical Transfer
  • Specifications Met: ASTM A249, ASME SA-249, EN 10217-7

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Transair stainless steel pipe offers strong chemical compatibility and resistance to corrosion. In addition to compressed air, vacuum, and industrial/inert gas, Transair stainless steel can be used for process water and chemical transfer. The chemical make-up of the stainless steel pipe makes it the ideal choice for washdown and high purity applications where daily cleaning and overall cleanliness is mandatory.

Transair stainless steel can integrate into existing copper, steel, and aluminum systems without compromising performance, making it perfect for upgrades or expansion projects. Available form 3/4” to 4”, Transair stainless steel is the ideal piping solution for process water and chemical transfer applications. 3/4” & 1” pipes are 316L stainless steel while 1-1/2” to 4” pipes are 304 stainless steel.

All Transair pipe and fittings are reusable, allowing for quick system modifications. All Transair components are backed by a 10 year warranty. Transair components are 100% recyclable and silicone free.

Markets:
• Automotive Assembly
• Food & Beverage
• Packaging
• Industrial Plants
• Aerospace

Features/Benefits:
• Quick connection technology
• Modular & reusable
• Corrosion resistant
• Optimum flow rate
• 100% Recyclable
• Faster installation
• Lower installation costs
• Immediate Pressurization
• 10-year warranty




Applications:
• Compressed Air
• Vacuum
• Industrial/Inert Gases (i.e. Argon, Nitrogen, Carbon Dioxide)
• Process Water
• Chemical Transfer

Maximum Working Pressure:
• 145psi (10bar) when the system is operated from +14 to 140F (-20 to +60 C)
• 100psi (7bar) when the system is operated from +14 to 194F (-20 to +90 C)

Maximum Operating Temperature:
• 194F (+90 C) when the system is operated with FKM seals and at 100psi (7bar) or lower

Related Documents

×
Products Length (ft) Length (m) Pipe O.D. (inch) Pipe O.D. (mm)
TF16 N7 00 20 6 3/4 22
TF16 N9 00 20 6 1 28
TX16 M4 00 20 6 1-1/2 42.3
TX16 M6 00 20 6 2-1/2 60.3
TX16 L1 00 20 6 3 76.1
TX16 L3 00 20 6 4 101.6

687PDC
687547