Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Transair Rigid Aluminum Pipe delivers superior performance for compressed air, vacuum, and industrial/inert gas applications. The aluminum construction prevents corrosion build-up and deterioration of the pipe over time.
California Residents: Prop-65 Warning
Compliance, Certifications & Safety |
---|
Transair Canadian Registration Numbers |
Transair Regulations & Certifications |
Communities, Blogs & Industry Links |
---|
Transair Website |
Products | Pipe O.D. (inch) | Pipe O.D. (mm) | Length (ft) | Length (m) | Color |
---|---|---|---|---|---|
1012A17 04 00 | 1/2 | 16.5 | 9 | 3 | Blue |
1012A17 06 00 | 1/2 | 16.5 | 9 | 3 | Gray |
1012A25 04 00 | 1 | 25 | 9 | 3 | Blue |
1012A40 04 00 | 1-1/2 | 40 | 9 | 3 | Blue |
1013A63 04 | 2-1/2 | 63 | 10 | 3 | Blue |
1014A17 02 | 1/2 | 16.5 | 15 | 4,5 | Green |
1014A17 04 | 1/2 | 16.5 | 15 | 4,5 | Blue |
1016A25 02 00 | 1 | 25 | 20 | 6 | Green |
1016A25 04 00 | 1 | 25 | 20 | 6 | Blue |
1016A25 06 00 | 1 | 25 | 20 | 6 | Gray |
1016A40 02 00 | 1-1/2 | 40 | 20 | 6 | Green |
1016A40 04 00 | 1-1/2 | 40 | 20 | 6 | Blue |
1016A40 06 00 | 1-1/2 | 40 | 20 | 6 | Gray |
1016A63 02 | 2-1/2 | 63 | 20 | 6 | Green |
1016A63 04 | 2-1/2 | 63 | 20 | 6 | Blue |
1016A63 06 | 2-1/2 | 63 | 20 | 6 | Gray |
TA16 L1 04 | 3 | 76.3 | 20 | 6 | Blue |
TA16 L1 06 | 3 | 76.3 | 20 | 6 | Gray |
TA16 L1 02 | 3 | 76.3 | 20 | 6 | Green |
TA16 L3 04 | 4 | 101.8 | 20 | 6 | Blue |
TA16 L3 06 | 4 | 101.8 | 20 | 6 | Gray |
TA16 L3 02 | 4 | 101.8 | 20 | 6 | Green |
TA16 L8 04 | 6 | 168.3 | 20 | 6 | Blue |
1013A50 04 | 2 | 50.8 | 10 | 3 | Blue |
1016A50 04 | 2 | 50.8 | 20 | 6 | Blue |
1016A50 06 | 2 | 50.8 | 20 | 6 | Gray |
1016A50 02 | 2 | 50.8 | 20 | 6 | Green |
TA16 L12 04 | 8 | 220 | 20 | 6 | Blue |
TA16 L12 06 | 8 | 220 | 20 | 6 | Gray |
TA16 L12 02 | 8 | 220 | 20 | 6 | Green |
TA16 L8 06 | 6 | 168.3 | 20 | 6 | Gray |
TA16 L8 02 | 6 | 168.3 | 20 | 6 | Green |