Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Baldwin HVAC air cleaning system filters are as efficient as the OE to keep breathing air clean and work environments safe.
Product Demos & Tutorials |
---|
Damaged Filters |
Damaged Filters |
Damaged Filters |
Damaged Filters |
Damaged Filters |
Literature and Reference Materials |
---|
Baldwin--Baldwin Filter Size Charts |
Products | Product Type | Size | Notes | Application | Compatible Competitor Part Number |
---|---|---|---|---|---|
PA3872 | Reinforced Cotton Fiber Panel Air Element | 23 3/8 x 23 3/8 x 1 3/4 (593.7 x 593.7 x 44.4) | Airguard DP40-205 | ||
PA3873 | Reinforced Cotton Fiber Panel Air Element | 23 3/8 x 19 3/8 x 1 3/4 (593.7 x 492.1 x 44.4) | Farr Air Cleaners | Farr 49880012 | |
PA4661 | Wire Supported Cotton Polyester Industrial Air Element | 19 1/2 x 19 1/2 x 1 3/4 (495.3 x 495.3 x 44.4) | Industrial Applications | Airguard DP40-203; Farr 49880-002 | |
PA4662 | Wire Supported Cotton Polyester Industrial Air Element | 24 1/2 x 15 1/2 x 1 3/4 (622.3 x 393.7 x 44.4) | Industrial Applications | Airguard DP40-202; Farr 49880-004 | |
PA4663 | Wire Supported Cotton Polyester Industrial Air Element | 23 3/8 x 11 3/8 x 1 3/4 (593.7 x 288.9 x 44.4) | Industrial Applications | Airguard DP40-210; Farr 49880-006 | |
PA4664 | Wire Supported Cotton Polyester Industrial Air Element | 19 1/2 x 15 1/2 x 1 3/4 (495.3 x 393.7 x 44.4) | Industrial Applications | Airguard DP40-201; Farr 49880-001 | |
PA4668 | Industrial Panel Air Element | 23 3/8 x 10 3/8 x 3 3/4 (593.7 x 263.5 x 95.3) | Industrial Applications | Airguard DP40-411; Farr 59413-008; Fleetguard AF4987 | |
PA4669 | Industrial Panel Air Element | 24 1/2 x 15 1/2 x 3/4 (622.3 x 393.7 x 19.0) | Industrial Applications | Airguard DP40-102; Farr 119303-004; Fleetguard AF25233 | |
PA4874 | Panel Air Element | 19 1/2 x 19 1/2 x 1 25/32 (495.3 x 495.3 x 45.2) | For air conditioning | Woodgate WGD20202 | |
PA4975 | Panel Air Element | 11 3/8 x 11 3/8 x 1 3/4 (288.9 x 288.9 x 44.4) | Woodgate WGD12122 |