Baldwin - Air Cleaning System Elements - HVAC | #PA4664


LOADING IMAGES
PA4664

Baldwin - Air Cleaning System Elements - HVAC | #PA4664

Baldwin HVAC air cleaning system filters are as efficient as the OE to keep breathing air clean and work environments safe.


Technical Specifications

  • Product Type: Wire Supported Cotton Polyester Industrial Air Element
  • Size: 19 1/2 x 15 1/2 x 1 3/4 (495.3 x 393.7 x 44.4)
  • Application: Industrial Applications
  • Compatible Competitor Part Number: Airguard DP40-201; Farr 49880-001
  • Brand: Baldwin
  • Division: Engine Mobile Aftermarket
  • Industry: • Industrial
  • Technology: Filtration
  • Product Style: Air Filter
Safety Warning

Item Information

Baldwin HVAC air cleaning system filters are as efficient as the OE to keep breathing air clean and work environments safe.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700