Baldwin - Air Cleaning System Elements - HVAC | Product Series

Filter by

    No filters selected

Product Type

Size

Notes

Application

Compatible Competitor Part Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Baldwin - Air Cleaning System Elements - HVAC

Baldwin - Air Cleaning System Elements - HVAC

Baldwin HVAC air cleaning system filters are as efficient as the OE to keep breathing air clean and work environments safe.

Technical Specifications

  • Brand: Baldwin
Safety Warning

Full Product Description

Baldwin HVAC air cleaning system filters are as efficient as the OE to keep breathing air clean and work environments safe.

Related Documents

×
Products Product Type Size Notes Application Compatible Competitor Part Number
PA3872 Reinforced Cotton Fiber Panel Air Element 23 3/8 x 23 3/8 x 1 3/4 (593.7 x 593.7 x 44.4) Airguard DP40-205
PA3873 Reinforced Cotton Fiber Panel Air Element 23 3/8 x 19 3/8 x 1 3/4 (593.7 x 492.1 x 44.4) Farr Air Cleaners Farr 49880012
PA4661 Wire Supported Cotton Polyester Industrial Air Element 19 1/2 x 19 1/2 x 1 3/4 (495.3 x 495.3 x 44.4) Industrial Applications Airguard DP40-203; Farr 49880-002
PA4662 Wire Supported Cotton Polyester Industrial Air Element 24 1/2 x 15 1/2 x 1 3/4 (622.3 x 393.7 x 44.4) Industrial Applications Airguard DP40-202; Farr 49880-004
PA4663 Wire Supported Cotton Polyester Industrial Air Element 23 3/8 x 11 3/8 x 1 3/4 (593.7 x 288.9 x 44.4) Industrial Applications Airguard DP40-210; Farr 49880-006
PA4664 Wire Supported Cotton Polyester Industrial Air Element 19 1/2 x 15 1/2 x 1 3/4 (495.3 x 393.7 x 44.4) Industrial Applications Airguard DP40-201; Farr 49880-001
PA4668 Industrial Panel Air Element 23 3/8 x 10 3/8 x 3 3/4 (593.7 x 263.5 x 95.3) Industrial Applications Airguard DP40-411; Farr 59413-008; Fleetguard AF4987
PA4669 Industrial Panel Air Element 24 1/2 x 15 1/2 x 3/4 (622.3 x 393.7 x 19.0) Industrial Applications Airguard DP40-102; Farr 119303-004; Fleetguard AF25233
PA4874 Panel Air Element 19 1/2 x 19 1/2 x 1 25/32 (495.3 x 495.3 x 45.2) For air conditioning Woodgate WGD20202
PA4975 Panel Air Element 11 3/8 x 11 3/8 x 1 3/4 (288.9 x 288.9 x 44.4) Woodgate WGD12122

687PDC
082700