Baldwin - Air Cleaning System Elements - HVAC | #PA3872


LOADING IMAGES
PA3872

Baldwin - Air Cleaning System Elements - HVAC | #PA3872

Baldwin HVAC air cleaning system filters are as efficient as the OE to keep breathing air clean and work environments safe.


Technical Specifications

  • Product Type: Reinforced Cotton Fiber Panel Air Element
  • Size: 23 3/8 x 23 3/8 x 1 3/4 (593.7 x 593.7 x 44.4)
  • Compatible Competitor Part Number: Airguard DP40-205
  • Brand: Baldwin
  • Division: Engine Mobile Aftermarket Division
  • Industry: • Industrial
  • Technology: Filtration
  • Product Style: Air Filter
Safety Warning

Item Information

Baldwin HVAC air cleaning system filters are as efficient as the OE to keep breathing air clean and work environments safe.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700