Baldwin - Air Cleaning System Elements - HVAC | #PA4975


LOADING IMAGES
PA4975

Baldwin - Air Cleaning System Elements - HVAC | #PA4975

OBSOLETE. Availability Limited to Dealer Stock.


Technical Specifications

  • Product Type: Panel Air Element
  • Size: 11 3/8 x 11 3/8 x 1 3/4 (288.9 x 288.9 x 44.4)
  • Compatible Competitor Part Number: Woodgate WGD12122
  • Brand: Baldwin
  • Division: Engine Mobile Aftermarket
  • Industry: • Industrial
  • Technology: Filtration
  • Product Style: Air Filter
Safety Warning

Item Information

Baldwin HVAC air cleaning system filters are as efficient as the OE to keep breathing air clean and work environments safe.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700