Baldwin - Air Cleaning System Elements - HVAC | #PA3873


LOADING IMAGES
PA3873

Baldwin - Air Cleaning System Elements - HVAC | #PA3873

Baldwin HVAC air cleaning system filters are as efficient as the OE to keep breathing air clean and work environments safe.


Technical Specifications

  • Product Type: Reinforced Cotton Fiber Panel Air Element
  • Size: 23 3/8 x 19 3/8 x 1 3/4 (593.7 x 492.1 x 44.4)
  • Application: Farr Air Cleaners
  • Compatible Competitor Part Number: Farr 49880012
  • Brand: Baldwin
  • Division: Engine Mobile Aftermarket Division
  • Industry: • Industrial
  • Technology: Filtration
  • Product Style: Air Filter
Safety Warning

Item Information

Baldwin HVAC air cleaning system filters are as efficient as the OE to keep breathing air clean and work environments safe.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700