Crimped Thermoplastic UHP Hose Fittings, JX Series | Product Series

Filter by

    No filters selected

Maximum Working Pressure (MPa)

Hose I.D. (mm)

Fitting Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Crimped Thermoplastic UHP Hose Fittings, JX Series

Crimped Thermoplastic UHP Hose Fittings, JX Series

Parker High Pressure JX Fittings are designed to perfectly match Parker High and Ultra High Pressure hoses, providing long service life and highest safety standards. Suitable for hose types with working pressure up to 160 MPa.

Technical Specifications

  • Nominal Inside Diameter: DN 12 to 25
  • Hose Inside Diameter: -8 to -16 (Size), 1/2 to 1 inch
  • Connection Size: 1"-12 inch Thread, 1-5/16"-12 inch Thread, 1"-14 inch Thread, M18x1.5 to M42x2.0 mm Thread
  • Connection Type: UNF, Metric, UNF-LH, Metric-LH
  • Length: 86 to 146 mm, 3.4 to 5.7 inch
  • Maximum Operating Pressure: 20000 to 43500 psi
  • Shape: Straight
  • Product Style: Female Type “M” Swivel, Metric Female Swivel Heavy Series with O-ring, Medium Pressure Tube Nipple, High Pressure Tube Nipple Metric - LH Thread
  • Materials of Construction: Very High Strength Stainless Steel (Nipple), High Strength Carbon Steel, Zinc-plated (Shell and Nut), Stainless Steel (Shell)
Safety Warning

Full Product Description

Parker Polyflex High Pressure JX Fittings are designed to perfectly match Parker High and Ultra High Pressure hoses, providing long service life and highest safety standards by combining always the right parts.

Markets:
• Industrial
• Oil & Gas
• Construction machinery
• Marine

Feature/Benefits:
• The fitting series perfectly matches the respective thermoplastic hose types for optimal product functionality, reliability and service life.
• Made with high quality materials for corrosion resistance, and improved system availability due to less down times.
• Multiple sizes and connections are available for the right connection for your application.

Applications:
• Construction and shipbuilding industry
• Industrial cleaning
• Water jetting
• Hydrodemolition and removal accumulated dirt
• Media transfer (petroleum, synthetic hydraulic fluids, gas and chemical fluids)
• Suitable for hydraulic pre-tensioning equipment, test rigs, offshore
• Suitable for hose types with working pressure up to 160 MPa (23.200 psi)

Products Maximum Working Pressure (MPa) Hose I.D. (mm) Fitting Type
1AYJX-11-08W 180.0 MPa 12.7 mm AY
1AYJX-16-12W 160.0 MPa 19 mm AY
1C9JX-16-08W 180.0 MPa 12.7 mm C9
1C9JX-25-12W 160.0 MPa 19 mm C9
1C9JX-30-16W 150.0 MPa 25.4 mm C9
1Y2JX-16-12W 137.9 MPa 19 mm Y2
1YMJX-12-08W 300.0 MPa 12.7 mm YM

687PDC
687513