Crimped Thermoplastic UHP Hose Fittings, JX Series | #1Y2JX-16-12W


LOADING IMAGES
1Y2JX-16-12W

Crimped Thermoplastic UHP Hose Fittings, JX Series | #1Y2JX-16-12W

Medium pressure tube nipple


Technical Specifications

  • Hose I.D. (mm): 19 mm
  • Maximum Working Pressure (MPa): 137.9 MPa
  • Fitting Type: Y2
  • Nominal Inside Diameter: DN 20
  • Hose Inside Diameter: -12 (Size), 3/4 inch
  • Connection Size: 1"-14 inch Thread, n/a
  • Connection Type: UNF-LH
  • Length: 133 mm, 5.2 inch
  • Maximum Operating Pressure: 20000 psi
  • Shape: Straight
  • Product Style: Medium Pressure Tube Nipple
  • Materials of Construction: Very High Strength Stainless Steel (Nipple), Stainless Steel (Shell)
Safety Warning

Item Information

Medium pressure tube nipple

Read More Show Less

CAD Drawings + Files

Part Number
1Y2JX-16-12W IGS JPG STP

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513