Crimped Thermoplastic UHP Hose Fittings, JX Series | #1C9JX-16-08W


LOADING IMAGES
1C9JX-16-08W

Crimped Thermoplastic UHP Hose Fittings, JX Series | #1C9JX-16-08W

Metric female swivel heavy series with O-ring


Technical Specifications

  • Fitting Type: C9
  • Hose I.D. (mm): 12.7 mm
  • Maximum Working Pressure (MPa): 180.0 MPa
  • Length: 3.8 inch, 96 mm
  • Connection Size: n/a, M24x1.5 mm Thread
  • Nominal Inside Diameter: DN 12
  • Hose Inside Diameter: -8 (Size), 1/2 inch
  • Connection Type: Metric
  • Maximum Operating Pressure: 26100 psi
  • Shape: Straight
  • Product Style: Metric Female Swivel Heavy Series with O-ring
  • Materials of Construction: Very High Strength Stainless Steel (Nipple), High Strength Carbon Steel, Zinc-plated (Shell and Nut)
Safety Warning

Item Information

Metric female swivel heavy series with O-ring

Read More Show Less

CAD Drawings + Files

Part Number
1C9JX-16-08W IGS JPG STP

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513