Crimped Thermoplastic UHP Hose Fittings, JX Series | #1AYJX-16-12W


LOADING IMAGES
1AYJX-16-12W

Crimped Thermoplastic UHP Hose Fittings, JX Series | #1AYJX-16-12W

Type “M” female swivel


Technical Specifications

  • Hose I.D. (mm): 19 mm
  • Fitting Type: AY
  • Maximum Working Pressure (MPa): 160.0 MPa
  • Nominal Inside Diameter: DN 20
  • Hose Inside Diameter: -12 (Size), 3/4 inch
  • Hose I.D. (size): -12
  • Connection Size: 1-5/16"-12 inch Thread, n/a
  • Connection Thread Size: n/a
  • Connection Type: UNF
  • Length: 90 mm, 3.5 inch
  • Maximum Operating Pressure: 23200 psi
  • Shape: Straight
  • Product Style: Female Type “M” Swivel
  • Materials of Construction: Very High Strength Stainless Steel (Nipple), High Strength Carbon Steel, Zinc-plated (Shell and Nut)

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Type “M” female swivel

Read More Show Less

CAD Drawings + Files

Part Number
1AYJX-16-12W IGS JPG STP

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513