Crimped Thermoplastic UHP Hose Fittings, JX Series | #1YMJX-12-08W


LOADING IMAGES
1YMJX-12-08W

Crimped Thermoplastic UHP Hose Fittings, JX Series | #1YMJX-12-08W

High pressure tube nipple metric – LH thread


Technical Specifications

  • Hose I.D. (mm): 12.7 mm
  • Maximum Working Pressure (MPa): 300.0 MPa
  • Fitting Type: YM
  • Nominal Inside Diameter: DN 12
  • Hose Inside Diameter: -8 (Size), 1/2 inch
  • Connection Size: n/a, M20x1.5 mm Thread
  • Connection Type: Metric-LH
  • Length: 141 mm, 5.6 inch
  • Maximum Operating Pressure: 43500 psi
  • Shape: Straight
  • Product Style: High Pressure Tube Nipple Metric - LH Thread
  • Materials of Construction: Very High Strength Stainless Steel (Nipple), High Strength Carbon Steel, Zinc-plated (Shell)
Safety Warning

Item Information

High pressure tube nipple metric – LH thread

Read More Show Less

CAD Drawings + Files

Part Number
1YMJX-12-08W IGS JPG STP

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513