Piston Seals

Filter by

No filters selected

Color

Durometer

Inside Diameter

Outside Diameter

Division

Industry

Technology

Product Type

Operating Pressure

For Fluid Type

Maximum Surface Speed

Thermal Application Type

Maximum Operating Temperature

Minimum Operating Temperature

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Piston Seals


Piston Seals

Parker piston seals for hydraulic and pneumatic cylinders and actuators are designed to separate applied pressure between the piston and the rod side during the stroke movement. They are available as single-acting and double acting seals in a wide range of compound and profile configurations to meet diverse applications: high and low temperatures and pressures, a wide variety of media, harsh operating conditions, various friction requirements, etc. Parker piston seals can cover working temperatures from -50°C to 230°C and working pressures up to 800 bar. Some seal profiles are insensitive to extreme pressure peaks. There are piston seals available that comply with ISO 6020, ISO 5597 and ISO 7425-1 standards.


Viewing 10 of 1805

Viewing 10 of 1042

Viewing 10 of 91

Viewing 10 of 51

Viewing 10 of 338

Viewing 10 of 274

Viewing 10 of

Viewing 10 of

Viewing 10 of

Viewing 10 of 217

Viewing 10 of 55

Viewing 10 of 1

Viewing 10 of 23

Viewing 10 of 14

Viewing 10 of 258

Viewing 10 of 174

Viewing 10 of 8

Viewing 10 of 8

Viewing 10 of 121

Viewing 10 of 9

Viewing 10 of 23

Viewing 10 of 9

Viewing 10 of 228

Viewing 10 of 9

Viewing 10 of 19

687PDC
687PDC