Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Piston sealing set, slipper seal, double-acting, especially suitable for aggressive media and/or high temperatures
Products | Outside Diameter (mm) | Inside Diameter (mm) | Element Height (mm) | Groove Width | Minimum Working Temperature (C) | Maximum Working Temperature (C) | Seal Material |
---|---|---|---|---|---|---|---|
OT125005200231E | 125.0 | 104.0 | 8.1 | 8.1 | -25 | 110 | PS052 |
OT125005200232E | 125.0 | 104.0 | 8.1 | 8.1 | -25 | 110 | PS052 |
OT130005200231D | 130 | 114.5 | 6.3 | 6.3 | -30 | 110 | Polytetrafluorethylene additives |
OT250031400231E | 250 | 229 | 8.1 | 8.1 | -30 | 110 | Ultra High Molecular Weight Polyethylene |
OT300031400231E | 300 | 279 | 8.1 | 8.1 | -30 | 110 | Ultra High Molecular Weight Polyethylene |
OT360031400231F | 360 | 335.5 | 8.1 | 8.1 | -30 | 110 | Ultra High Molecular Weight Polyethylene |
OT180005200231E | 180 | 159 | 8.1 | 8.1 | -30 | 110 | PS052 |
OT200005200231E | 200 | 179 | 8.1 | 8.1 | -30 | 110 | PS052 |
OT250005200231E | 250 | 229 | 8.1 | 8.1 | -30 | 110 | PS052 |