Piston sealing set Prädifa series OT | #OT250005200231E


LOADING IMAGES
OT250005200231E

Piston sealing set Prädifa series OT | #OT250005200231E

Piston sealing set, slipper seal, double-acting, especially suitable for aggressive media and/or high temperatures


Technical Specifications

  • Outside Diameter (mm): 250
  • Inside Diameter (mm): 229
  • Maximum Working Temperature (C): 110
  • Minimum Working Temperature (C): -30
  • Element Height (mm): 8.1
  • Groove Width: 8.1
  • Seal Material: PS052
  • Media: Hydraulic
  • Polymer Material Options: Polytetrafluoroethylene (PTFE, mPTFE, TFM, Polon®)
  • Maximum Operating Pressure: 400 bar
  • Minimum Operating Temperature: -25 °C
  • Maximum Operating Temperature: 110 °C
  • Maximum Surface Speed: 4 m/sec
  • Cushioning Mechanism: No
Safety Warning

Item Information

The double-acting piston sealing set profile OT featuring a Slipper Seal® design stands out by its minimal break-away and dynamic friction and is therefore also suitable for low-lube conditions. The seal design enables fast reaction in reciprocating pressure loads.
The material combination of the slipper ring (PTFE) and the O-ring (elastomer) makes this product suitable for a wide Range of application:s, especially for aggressive media and/or high temperatures. Multiple compounds can alternatively be selected according to the individual application profile.

• Good sealing performance in extremely small assembly conditions.
• Can also be used for single-acting applications.
• Excellent wear resistance.
• Minimal break-away and dynamic friction and no stick-slip tendency ensures uniform motion even at low speeds.
• Good energy efficiency due to low friction.
• Assembly on one-part piston is possible.
• Insensitive to pressure peaks.
• High temperature resistance assured by suitable O-ring compound selection.
• High extrusion resistance.
• Adaptable to nearly all media thanks to high chemical resistance of the sealing ring and large O-ring compound selection.
• Dimensions according to ISO 7425-1.
• Short axial assembly length.
• Installation in closed and undercut housings.
• Available in diameters from 4 to 3000 mm.
• Additional sizes of machined products available on short notice.

Range of application:
Wide Range of application:s, especially for aggressive media and/or high temperatures.
The OT piston sealing set is particularly suitable for double-acting pistons in control cylinders, servo-controlled systems and machine tools.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687424