Lip Seals | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Lip Seals

Lip Seals

Parker's lip seals offer a wide range of benefits for many applications and markets. Such as low load or low closure force as well as a self-energizing requirements.

Technical Specifications

  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR), Polychloroprene Rubber (CR, Neoprene), Ethylene Acrylate Rubber (AEM), Ethylene Propylene Rubber (EPM, EPR, EPDM), Fluorocarbon Rubber (FKM, FPM), Fluorosilicone Rubber (FVMQ), Hydrogenated Nitrile Butadiene Rubber (HNBR, HSN), Perfluoroelastomer (FFKM, ULTRA®, Parofluor®), Polyacrylate Rubber (ACM), Silicone Rubber (VMQ, PVMQ), Tetrafluoroethylene Propylene Rubber (FEPM, TFE/P, Aflas®)
  • Thermal Application Type: Low and High Temperature (< -30°C, > 121°C)
  • For Fluid Type: Ultra Broad Range
  • Industry: General
  • Application: Various
  • Durometer: 45 to 90 Shore A
Safety Warning

Full Product Description

Parker's lip seals are single direction low load seals. When applications demand low load or low closure force on their housings and mating components, lip seals are a great solution.

Other benefits of Parker's lip seal technology:

-Ease of assembly
-Increased application pressures can be achieved
-Small or large cross sections available to fir your application
-Alternative to changing your current groove geometries

Related Documents

×
Products

687PDC
687519