Low Drag D-Rings | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Low Drag D-Rings

Low Drag D-Rings

Parker's Low Drag D-rings provide a cost effective alternative to traditional sealing in radial seal applications where low friction environments are critical. D-Rings can be used in static, reciprocating or oscillating applications.

Technical Specifications

  • Polymer Material Options: Ethylene Acrylate Rubber (AEM), Fluorocarbon Rubber (FKM, FPM)
  • Thermal Application Type: Low and High Temperature (< -30°C, > 121°C)
  • For Fluid Type: Transmission Fluid, Gasoline, Diesel, Gear Oil
  • Industry: Automotive
  • Application: Clutch, Transmissions, Differentials
  • Durometer: 70 to 90 Shore A
Safety Warning

Full Product Description

Parker's Low Drag D-Rings are designed to provide lower frictional drag force than commonly used loose seals of the same width. Tests performed on actual parts show Parker's Low Drag D-Rings offer between 30% and 70% re¬duction in drag versus commonly used molded seals. With bidirectional sealing capability, machined Low Drag D-Rings with relief can be used in a wide range of ap¬plications. The rectangular base of our Low Drag D-Rings offers stability as the piston or rod oscillates, preventing seal rolling and the leaks or seal failures commonly associated with a rolled or twisted seal. Machined Low Drag D-Rings also eliminate the potential for leakage which can appear at molded seal parting lines in dynamic applications. Machined Low Drag D-Rings frequently provide a cost advantage com¬pared with traditional seals. Due to the unique manufacturing process, larger Low Drag D-Rings can be produced at a lower cost than comparable molded seals. Assemblies that use elastomer-sealed pistons can benefit from Low Drag D-Rings. Low Drag D-Rings can be used in automotive and heavy-duty pow¬ertrains, as well as any reciprocating or sliding application where low-drag seal¬ing is important.

Related Documents

Communities, Blogs & Industry Links
Parker's Sealing and Shielding blog
Contact & Support Information
Application Data Sheet (ADS)
Literature and Reference Materials
Coolant Resistant FKM
×
Products

687PDC
687519