Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker quick coupling system with ISO 7241-1 series B profile and body size 1/4" up to 1" for applications up to 400 bar.
Compliance, Certifications & Safety |
---|
Safety instructions Quick Couplings |
Literature and Reference Materials |
---|
Catalog 3800 Quick Coupling Products |
Hydraulic Quick Couplings Catalogue--CAT/3800-HYD/UK |
Products | Type | Valving | Version | Connection Thread Size (inch) | Seal Material |
---|---|---|---|---|---|
IB2510 | Coupling | with | Standard | 1/4 | NBR |
IB2510 V | Coupling | with | Standard | 1/4 | FKM |
IB2510 UV | Coupling | without | Standard | 1/4 | NBR |
IB2510 VUV | Coupling | without | Standard | 1/4 | FKM |
IB3810 | Coupling | with | Standard | 3/8 | NBR |
IB3810 V | Coupling | with | Standard | 3/8 | FKM |
IB3810 UV | Coupling | without | Standard | 3/8 | NBR |
IB3810 VUV | Coupling | without | Standard | 3/8 | FKM |
IB5010 | Coupling | with | Standard | 1/2 | NBR |
IB5010 V | Coupling | with | Standard | 1/2 | FKM |
IB5010 UV | Coupling | without | Standard | 1/2 | NBR |
IB5010 VUV | Coupling | without | Standard | 1/2 | FKM |
IB7510 | Coupling | with | Standard | 3/4 | NBR |
IB7510 V | Coupling | with | Standard | 3/4 | FKM |
IB7510 UV | Coupling | without | Standard | 3/4 | NBR |
IB7510 VUV | Coupling | without | Standard | 3/4 | FKM |
IB10010 | Coupling | with | Standard | 1 | NBR |
IB10010 V | Coupling | with | Standard | 1 | FKM |
IB10010 UV | Coupling | without | Standard | 1 | NBR |
IB5010 H | Coupling with Heavy Duty Sleeve | with | Standard | 1/2 | NBR |
IB5010 HUV | Coupling with Heavy Duty Sleeve | without | Standard | 1/2 | NBR |
IB7510 H | Coupling with Heavy Duty Sleeve | with | Standard | 3/4 | NBR |
IB7510 HUV | Coupling with Heavy Duty Sleeve | without | Standard | 3/4 | NBR |
IB10010 H | Coupling with Heavy Duty Sleeve | with | Standard | 1 | NBR |
IB10010 HV | Coupling with Heavy Duty Sleeve | with | Standard | 1 | FKM |
IB10010 HUV | Coupling with Heavy Duty Sleeve | without | Standard | 1 | NBR |
IB10010 HVUV | Coupling with Heavy Duty Sleeve | without | Standard | 1 | FKM |
IB2520 | Plug | with | Standard | 1/4 | NBR |
IB2520 V | Plug | with | Standard | 1/4 | FKM |
IB2520 UV | Plug | without | Standard | 1/4 | na |
IB3820 | Plug | with | Standard | 3/8 | NBR |
IB3820 V | Plug | with | Standard | 3/8 | FKM |
IB3820 UV | Plug | without | Standard | 3/8 | na |
IB5020 | Plug | with | Standard | 1/2 | NBR |
IB5020 V | Plug | with | Standard | 1/2 | FKM |
IB5020 UV | Plug | without | Standard | 1/2 | na |
IB7520 | Plug | with | Standard | 3/4 | NBR |
IB7520 V | Plug | with | Standard | 3/4 | FKM |
IB7520 UV | Plug | without | Standard | 3/4 | na |
IB10020 | Plug | with | Standard | 1 | NBR |
IB10020 V | Plug | with | Standard | 1 | FKM |
IB10020 UV | Plug | without | Standard | 1 | na |
IB2511 | Coupling | with | with Pressure Eliminator | 1/4 | NBR |
IB2511 V | Coupling | with | with Pressure Eliminator | 1/4 | FKM |
IB3811 | Coupling | with | with Pressure Eliminator | 3/8 | NBR |
IB3811 V | Coupling | with | with Pressure Eliminator | 3/8 | FKM |
IB5011 | Coupling | with | with Pressure Eliminator | 1/2 | NBR |
IB5011 V | Coupling | with | with Pressure Eliminator | 1/2 | FKM |
IB7511 | Coupling | with | with Pressure Eliminator | 3/4 | NBR |
IB7511 V | Coupling | with | with Pressure Eliminator | 3/4 | FKM |
IB10011 | Coupling | with | with Pressure Eliminator | 1 | NBR |
IB5011 H | Coupling with Heavy Duty Sleeve | with | with Pressure Eliminator | 1/2 | NBR |
IB7511 H | Coupling with Heavy Duty Sleeve | with | with Pressure Eliminator | 3/4 | NBR |
IB10011 H | Coupling with Heavy Duty Sleeve | with | with Pressure Eliminator | 1 | NBR |
IB2521 | Plug | with | with Pressure Eliminator | 1/4 | NBR |
IB2521 V | Plug | with | with Pressure Eliminator | 1/4 | FKM |
IB3821 | Plug | with | with Pressure Eliminator | 3/8 | NBR |
IB3821 V | Plug | with | with Pressure Eliminator | 3/8 | FKM |
IB5021 | Plug | with | with Pressure Eliminator | 1/2 | NBR |
IB5021 V | Plug | with | with Pressure Eliminator | 1/2 | FKM |
IB7521 | Plug | with | with Pressure Eliminator | 3/4 | NBR |
IB7521 V | Plug | with | with Pressure Eliminator | 3/4 | FKM |
IB10021 | Plug | with | with Pressure Eliminator | 1 | NBR |
IB5011 NPT | Coupling | with | with Pressure Eliminator | 1/2 | NBR |
IB5021 NPT | Plug | with | with Pressure Eliminator | 1/2 | NBR |
IB7511 NPT | Coupling | with | with Pressure Eliminator | 3/4 | NBR |
IB10016 | Dust Protection for Coupling | ||||
IB10026 | Dust Protection for Plug | ||||
IB2516 | Dust Protection for Coupling | ||||
IB2516 Y | Dust Protection for Coupling | ||||
IB2526 | Dust Protection for Plug | ||||
IB2526 Y | Dust Protection for Plug | ||||
IB3816 | Dust Protection for Coupling | ||||
IB3826 | Dust Protection for Plug | ||||
IB5016 | Dust Protection for Coupling | ||||
IB5026 | Dust Protection for Plug | ||||
IB7516 | Dust Protection for Coupling | ||||
IB7526 | Dust Protection for Plug |