Hydraulic quick coupling - ISO B Profile - IB series | #IB3816


LOADING IMAGES
IB3816

Hydraulic quick coupling - ISO B Profile - IB series | #IB3816

Parker quick coupling system with ISO 7241-1 series B profile and body size 1/4" up to 1" for applications up to 400 bar.


Technical Specifications

  • Type: Dust Protection for Coupling
  • Minimum Operating Temperature: -25 to -30 °C
  • Application: Medium Pressure Hydraulics
  • Brand: TEMA
  • Fitting Connection Type: Female Thread
  • Specifications Met: ISO 7241-1 Series B
  • Interchange Type: ISO 7241-1 Series B
  • Maximum Operating Pressure: 250 to 400 bar, 3620 to 5800 psi
  • Maximum Operating Temperature: 100 to 200 °C, 212 to 392 °F
  • Media: Hydraulic Fluids, Steam, Water
  • Seal Material: NBR / FKM
  • Valve Type: Poppet
  • Body Size: 1/4 to 1 inch
  • Connection Type: Female Thread
  • Length: 38 to 94 mm
  • Hex Size: 19 to 50 mm
  • Outside Diameter: 28 up to 66 mm
  • Materials of Construction: Brass, Steel
  • Operating Pressure: 250 to 400 bar
Safety Warning

Item Information

Parker's Hydraulic Quick Coupling Series IB plug profiles are conform to IS0 Standard 7241-1 series B and are compatible with other series complying with the same standard. To optimize performance and corrosion resisitance the coupling is made of brass and the plug made of hardend steel. Series IB is available with pressure eliminator function, which allows for effortless connection with static and residual pressure, up to operating pressure. A pressure eliminator is available for plugs and couplings. The option with heavy duty sleeve gives a longer life time in very tough applications.

Markets:
- Agriculture
- Automotive
- Oil & Gas
- Process
- Power Generation
- Transportation
- Vocational & Municipal
- Defense
- Industrial
- Machine Tooling
- Material Handling
- Construction

Features/Benefits:
- Available with pressure eliminator to connect under residual pressure
- Available with heavy duty sleeve for longer life time in very tough applications
- Coupling made of brass to avoid corrosion

Applications:
Easy connection / disconnectionin hydraulic systems, both mobile and industrial applications
- Tractors
- Trucks
- Wheel loaders
- Military vehicles
- Presses

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614