Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Quick coupling system with nominal diameter 4.3 up to 20 for pneumatic and fluid handling applications up to 250 bar. Coupling system with a worldwide used ISO 7241-1 series B profile. Available made of brass or stainless steel.
California Residents: Prop-65 Warning
Product Demos & Tutorials |
---|
Parker Rectus--Product Demon : KB Shut-off System - Double Shut-off Quick Coupling |
Products | Type | Connection Type | Connection Thread Size | Material |
---|---|---|---|---|
71KBIW10MPX | Coupling | Female Thread - parallel | 1/8 | Brass |
71KBIW10MPN | Coupling | Female Thread - parallel | 1/8 | Brass nickel plated |
72KBIW13MPX | Coupling | Female Thread - parallel | 1/4 | Brass |
72KBIW13MPN | Coupling | Female Thread - parallel | 1/4 | Brass nickel plated |
73KBIW17MPX | Coupling | Female Thread - parallel | 3/8 | Brass |
73KBIW17MPN | Coupling | Female Thread - parallel | 3/8 | Brass nickel plated |
74KBIW21MPX | Coupling | Female Thread - parallel | 1/2 | Brass |
74KBIW21MPN | Coupling | Female Thread - parallel | 1/2 | Brass nickel plated |
75KBIW26MPX | Coupling | Female Thread - parallel | 3/4 | Brass |
75KBIW26MPN | Coupling | Female Thread - parallel | 3/4 | Brass nickel plated |
76KBIW33MPX | Coupling | Female Thread - parallel | 1 | Brass |
76KBIW33MPN | Coupling | Female Thread - parallel | 1 | Brass nickel plated |
71SBIW10MPX | Plug | Female Thread - parallel | 1/8 | Brass |
71SBIW10MPN | Plug | Female Thread - parallel | 1/8 | Brass nickel plated |
72SBIW13MPX | Plug | Female Thread - parallel | 1/4 | Brass |
72SBIW13MPN | Plug | Female Thread - parallel | 1/4 | Brass nickel plated |
73SBIW17MPX | Plug | Female Thread - parallel | 3/8 | Brass |
73SBIW17MPN | Plug | Female Thread - parallel | 3/8 | Brass nickel plated |
74SBIW21MPX | Plug | Female Thread - parallel | 1/2 | Brass |
74SBIW21MPN | Plug | Female Thread - parallel | 1/2 | Brass nickel plated |
75SBIW26MPX | Plug | Female Thread - parallel | 3/4 | Brass |
75SBIW26MPN | Plug | Female Thread - parallel | 3/4 | Brass nickel plated |
76SBIW33MPX | Plug | Female Thread - parallel | 1 | Brass |
76SBIW33MPN | Plug | Female Thread - parallel | 1 | Brass nickel plated |
71KBIW10RVX | Coupling | Female Thread - parallel | 1/8 | AISI 303 |
71KBIW10EVX | Coupling | Female Thread - parallel | 1/8 | AISI 316 L |
72KBIW13RVX | Coupling | Female Thread - parallel | 1/4 | AISI 303 |
72KBIW13EVX | Coupling | Female Thread - parallel | 1/4 | AISI 316 L |
73KBIW17RVX | Coupling | Female Thread - parallel | 3/8 | AISI 303 |
73KBIW17EVX | Coupling | Female Thread - parallel | 3/8 | AISI 316 L |
74KBIW21RVX | Coupling | Female Thread - parallel | 1/2 | AISI 303 |
74KBIW21EVX | Coupling | Female Thread - parallel | 1/2 | AISI 316 L |
75KBIW26RVX | Coupling | Female Thread - parallel | 3/4 | AISI 303 |
75KBIW26EVX | Coupling | Female Thread - parallel | 3/4 | AISI 316 L |
76KBIW33RVX | Coupling | Female Thread - parallel | 1 | AISI 303 |
76KBIW33EVX | Coupling | Female Thread - parallel | 1 | AISI 316 L |
71SBIW10RVX | Plug | Female Thread - parallel | 1/8 | AISI 303 |
71SBIW10EVX | Plug | Female Thread - parallel | 1/8 | AISI 316 L |
72SBIW13RVX | Plug | Female Thread - parallel | 1/4 | AISI 303 |
72SBIW13EVX | Plug | Female Thread - parallel | 1/4 | AISI 316 L |
73SBIW17RVX | Plug | Female Thread - parallel | 3/8 | AISI 303 |
73SBIW17EVX | Plug | Female Thread - parallel | 3/8 | AISI 316 L |
74SBIW21RVX | Plug | Female Thread - parallel | 1/2 | AISI 303 |
74SBIW21EVX | Plug | Female Thread - parallel | 1/2 | AISI 316 L |
75SBIW26RVX | Plug | Female Thread - parallel | 3/4 | AISI 303 |
75SBIW26EVX | Plug | Female Thread - parallel | 3/4 | AISI 316 L |
76SBIW33RVX | Plug | Female Thread - parallel | 1 | AISI 303 |
76SBIW33EVX | Plug | Female Thread - parallel | 1 | AISI 316 L |
72SFIW13MXX | Plug | Female Thread - parallel | 1/4 | Brass |
76SBIW33EEX | Plug | Female BSPP | G 1 | Stainless Steel 316 L |
71KBIW10MVX | Coupling | Female Thread - parallel | 1/8 | Brass |
71SBIW10MVX | Plug | Female Thread - parallel | 1/8 | Brass |
72KBIW13EEX | Coupling | Female Thread - parallel | 1/4 | AISI 316 L |
72KBIW13MVN | Coupling | Female Thread - parallel | 1/4 | Brass nickel plated |
72KBIW13MVX | Coupling | Female Thread - parallel | 1/4 | Brass |
72KBIW13REX | Coupling | Female Thread - parallel | 1/4 | AISI 303 |
72SBIW13EEX | Plug | Female Thread - parallel | 1/4 | AISI 316 L |
72SBIW13MVX | Plug | Female Thread - parallel | 1/4 | Brass |
72SBIW13REX | Plug | Female Thread - parallel | 1/4 | AISI 303 |
73KBIW17MVN | Coupling | Female Thread - parallel | 3/8 | Brass nickel plated |
73KBIW17MVX | Coupling | Female Thread - parallel | 3/8 | Brass |
73KBIW17REX | Coupling | Female Thread - parallel | 3/8 | AISI 303 |
73SBIW17MVN | Plug | Female Thread - parallel | 3/8 | Brass |
73SBIW17MVX | Plug | Male Thread - parallel | 3/8 | Brass |
73SBIW17REX | Plug | Female Thread - parallel | 3/8 | AISI 303 |
73SFIW17EXX | Plug | Female Thread - parallel | 3/8 | AISI 316 L |
74KBIW21EEX | Coupling | Female Thread - parallel | 1/2 | AISI 316 L |
74KBIW21MEX | Coupling | Female Thread - parallel | 1/2 | Brass |
74KBIW21MVX | Coupling | Female Thread - parallel | 1/2 | Brass |
74KBIW21REX | Coupling | Female Thread - parallel | 1/2 | AISI 303 |
74KFIW21MPX | Coupling | Female Thread - parallel | 1/2 | Brass |
74KFIW21RVX | Coupling | Female Thread - parallel | 1/2 | AISI 303 |
74SBIW21EEX | Plug | Female Thread - parallel | 1/2 | AISI 316 L |
74SBIW21MEX | Plug | Female Thread - parallel | 1/2 | Brass |
74SBIW21MVX | Plug | Female Thread - parallel | 1/2 | Brass |
74SBIW21REX | Plug | Female Thread - parallel | 1/2 | AISI 303 |
74SFIW21MXX | Plug | Female Thread - parallel | 1/2 | Brass |
74SFIW21RXX | Plug | Female Thread - parallel | 1/2 | AISI 303 |
75KBIW26EEX | Coupling | Female Thread - parallel | 3/4 | AISI 316 L |
75KBIW26MEX | Coupling | Female Thread - parallel | 3/4 | Brass |
75KBIW26REX | Coupling | Female Thread - parallel | 3/4 | AISI 303 |
75KFIW26MVX | Coupling | Female Thread - parallel | 3/4 | Brass |
75SBIW26EEX | Plug | Female Thread - parallel | 3/4 | AISI 316 L |
75SBIW26MEX | Plug | Female Thread - parallel | 3/4 | Brass |
75SBIW26MVX | Plug | Female Thread - parallel | 3/4 | Brass |
75SBIW26REX | Plug | Female Thread - parallel | 3/4 | AISI 303 |
76KFIW33MPX | Coupling | Female Thread - parallel | 1 | Brass |
76SBIW33MVX | Plug | Female Thread - parallel | 1 | Brass |
76SFIW33MXX | Plug | Female Thread - parallel | 1 | Brass |
72KBIW13MEX | Coupling | Female BSPP | G 1/4 | Brass |
73KBIW17EEX | Coupling | Female BSPP | G 3/8 | Stainless Steel 316 L |
73KFIW17RVX | Coupling | Female BSPP | G 3/8 | Stainless Steel 303 |
73SBIW17EEX | Plug | Female BSPP | G 3/8 | Stainless Steel 316 L |
74SFAW26MXX | Plug | Female BSPP | G 3/4 | Brass |
75KBIW26DVX | Coupling | Female BSPP | G 3/4 | POM |
75KBIW26EPX | Coupling | Female BSPP | G 3/4 | Stainless Steel 316 L |
75KBIW26MEN | Coupling | Female BSPP | G 3/4 | Brass |
75KBIW26MVX | Coupling | Female BSPP | G 3/4 | Brass |
75KBIW26RKX | Coupling | Female BSPP | G 3/4 | Stainless Steel 303 |
75SBIW26DVX | Plug | Female BSPP | G 3/4 | POM |
75SBIW26EPX | Plug | Female BSPP | G 3/4 | Stainless Steel 316 L |
76KBIW33DVX | Coupling | Female BSPP | G 1 | POM |
76KBIW33EPX | Coupling | Female BSPP | G 1 | Stainless Steel 316 L |
76KBIW33MEX | Coupling | Female BSPP | G 1 | Brass |
76KBIW33REX | Coupling | Female BSPP | G 1 | Stainless Steel 303 |
76KBIW33RKX | Coupling | Female BSPP | G 1 | Stainless Steel 303 |
76SBIW33DVX | Plug | Female BSPP | G 1 | POM |
76SBIW33EPX | Plug | Female BSPP | G 1 | Stainless Steel 316 L |
76SBIW33MEX | Plug | Female BSPP | G 1 | Brass |