Quick Coupling with ISO 7241-1 Series B Profile, Series 70 | #73KBIW17MVN


LOADING IMAGES
73KBIW17MVN

Quick Coupling with ISO 7241-1 Series B Profile, Series 70 | #73KBIW17MVN

Quick coupling system with nominal diameter 4.3 up to 20 for pneumatic and fluid handling applications up to 250 bar. Coupling system with a worldwide used ISO 7241-1 series B profile. Available made of brass or stainless steel.


Technical Specifications

  • Connection Type: Female Thread - parallel
  • Type: Coupling
  • Material: Brass nickel plated
  • Connection Thread Size: 3/8
  • Minimum Operating Temperature: -15 to 20 °C
  • Application: Fluid Handling, Pneumatics
  • Brand: Rectus
  • Specifications Met: ISO 7241-1 Series B
  • Interchange Type: ISO 7241-1 Series B
  • Maximum Operating Pressure: 100 to 250 bar, 1450 to 3620 psi
  • Media: Chemical Fluids, Gases, Pneumatic Media, Steam, Water
  • Materials of Construction: Brass, Stainless Steel
  • Valve Type: Poppet
  • Diameter: 4.3 to 20 mm (Nominal)
  • Fitting Connection Type: Female Thread
  • Body Size: 1/8 to 1-1/2 inch
  • Valve Included: Yes
  • Version: Double Shut-Off
  • Length: 29.5 to 105.5 mm
  • Hex Size: 14 to 41 mm
  • Outside Diameter: 25 up to 62 mm
  • Seal Material: FKM, NBR
  • Maximum Operating Temperature: 212 to 392 °C
  • Flow Rate: 440 up to 7500 L/min
Safety Warning

Item Information

Parker's Quick Coupling Series 70 in sizes from 1/8" up to 1" with plug profile compliant with ISO 7241-1 series B. It's particularly suited to use with liquid media. The coupling system is developed for two-hand operation, i.e. both hands are required when coupling/uncoupling. The coupling series stands out for its high flow rates against a low pressure drop.

Markets:
- Machinery Construction
- Life Science
- Process
- Food & Beverage
- Defense
- Industrial
- Transportation

Features/Benefits:
- Coupling system according to ISO 7241-1 series B
- High flow rates against a low pressure drop
- Two-hand operation

Applications:
- Industrial hydraulic lines
- Food and chemical processing
- Water and coolant lines
- Cleaning equipment
- Steam and some gases

Read More Show Less

CAD Drawings + Files

Part Number
73KBIW17MVN STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098