Hydraulic quick coupling - ISO B Profile - IB series | #IB5020 UV


LOADING IMAGES
IB5020 UV

Hydraulic quick coupling - ISO B Profile - IB series | #IB5020 UV

Parker quick coupling system with ISO 7241-1 series B profile and body size 1/4" up to 1" for applications up to 400 bar.


Technical Specifications

  • Connection Thread Size (inch): 1/2
  • Valving: without
  • Version: Standard
  • Seal Material: na
  • Type: Plug
  • Body Size: 1/2 inch
  • Connection Type: Female Thread
  • Length: 42 mm
  • Hex Size: 28 mm
  • Outside Diameter: 31 mm
  • Materials of Construction: Steel Hardened, Zinc Plated
  • Minimum Operating Temperature: n/a
  • Maximum Operating Temperature: n/a
  • Operating Pressure: 300 bar
Safety Warning

Item Information

Parker's Hydraulic Quick Coupling Series IB plug profiles are conform to IS0 Standard 7241-1 series B and are compatible with other series complying with the same standard. To optimize performance and corrosion resisitance the coupling is made of brass and the plug made of hardend steel. Series IB is available with pressure eliminator function, which allows for effortless connection with static and residual pressure, up to operating pressure. A pressure eliminator is available for plugs and couplings. The option with heavy duty sleeve gives a longer life time in very tough applications.

Markets:
- Agriculture
- Automotive
- Oil & Gas
- Process
- Power Generation
- Transportation
- Vocational & Municipal
- Defense
- Industrial
- Machine Tooling
- Material Handling
- Construction

Features/Benefits:
- Available with pressure eliminator to connect under residual pressure
- Available with heavy duty sleeve for longer life time in very tough applications
- Coupling made of brass to avoid corrosion

Applications:
Easy connection / disconnectionin hydraulic systems, both mobile and industrial applications
- Tractors
- Trucks
- Wheel loaders
- Military vehicles
- Presses

Read More Show Less

CAD Drawings + Files

Part Number
IB5020 UV STEP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614