Breathing Air Quick Coupling, Series 96 | Product Series

Filter by

    No filters selected

Type

Connection Type

Connection 1 Thread Size

Hose I.D.

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Breathing Air Quick Coupling, Series 96

Breathing Air Quick Coupling, Series 96

Quick coupling system with nominal diameter 7,4 for breathing air applications up to 35 bar. Especially developed for the area of breathing air protection. Available made of brass.

Technical Specifications

  • Minimum Operating Temperature: -20 °C
  • Diameter: Nominal: 7,4 mm
  • Application: Breathing Air
  • Brand: Rectus
  • Fitting Connection Type: Female Thread, Male Thread, Hose Barb
  • Interchange Type: Rectus Profile
  • Maximum Operating Pressure: 500 psi, 35 bar
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Media: Pneumatic Media
  • Valve Type: High Flow Air, Poppet
  • Seal Material: NBR
  • Valve Included: Yes or No acc. to the version
  • Version: Breathing Air
  • Length: 38 to 78 mm
  • Hex Size: 14 to 22 mm
  • Outside Diameter: 12 to 23 mm
  • Materials of Construction: Brass, Stainless Steel
  • Flow Rate: 1700 L/min
Safety Warning

Full Product Description

Parker's Breathing Air Quick Coupling Series 96 has been developed specifically for the area of breathing protection.
This coupling system is developed for single-hand operation. The UltraFlo valve guarantees optimum flow and low pressure drop. Series 96 is equipped with an additional safety locking system which prevents unintentional disconnection. To disconnect, the plug must first be pushed further into the coupling before it can be unlocked. Parker's Breathing Air Quick Coupling Series 96 is tested according to EN 139 standard.

Markets:
- Life Science
- Rescue Equipment

Features/Benefits:
- Interchangeable to the most common profiles for breathing air applications
- UltraFlo valve for optimum flow and low pressure drop
- Additional safety locking system to prevent unintentional disconnection
- Tested according EN 139 standard
- Single-hand operation for easy and fast connection

Applications:
- Breathing Air

Related Documents

×
Products Type Connection Type Connection 1 Thread Size Hose I.D.
96KSIW21BPN Coupling Female Thread na
96SSTF10MXN Plug Hose Barb 10
96KSAK13BPN Coupling Male Thread - tapered na
96KSAK17BPN Coupling Male Thread - tapered na
96KSAK21BPN Coupling Male Thread - tapered na
96KSIW13BPN Coupling Female Thread - parallel na
96KSIW17BPN Coupling Female Thread - parallel na
96KSTF06BPN Coupling Hose Barb 6
96KSTF07BPN Coupling Hose Barb 7
96KSTF09BPN Coupling Hose Barb 9
96KSTF10BPN Coupling Hose Barb 10
96KSTF13BPN Coupling Hose Barb 13
96SSAK13MXN Plug Male Thread - tapered na
96SSAK17MXN Plug Male Thread - tapered na
96SSAW17RXX Plug Male Thread - parallel na
96SSIW13MXN Plug Female Thread - parallel na
96SSIW17MXN Plug Female Thread - parallel na
96SSTF06MXN Plug Hose Barb 6
96SSTF09MXN Plug Hose Barb 9
96SSTF13MXN Plug Hose Barb 13
96KSAW13BPN Coupling Male Thread - parallel na
96KSAW17RVX Coupling Male Thread - parallel G 3/8 na
96KSIW13RVX Coupling Female Thread - parallel G 1/4 na
96KSIW17RVX Coupling Female Thread - parallel G 3/8 na
96KSIW21RVX Coupling Female Thread - parallel G 1/2 na
96KSAW17REX Coupling Male Thread - parallel G 3/8 na

687PDC
A43098