Breathing Air Quick Coupling, Series 96 | #96KSAW17RVX


LOADING IMAGES
96KSAW17RVX

Breathing Air Quick Coupling, Series 96 | #96KSAW17RVX

Quick coupling system with nominal diameter 7,4 for breathing air applications up to 35 bar. Especially developed for the area of breathing air protection. Available made of brass.


Technical Specifications

  • Hose I.D.: na
  • Type: Coupling
  • Connection 1 Thread Size: G 3/8
  • Connection Type: Male Thread - parallel
  • Materials of Construction: Stainless Steel
  • Diameter: 7,4 (nominal)
  • Flow Rate: 1700 L/min
  • Maximum Operating Temperature: 200 °C
  • Minimum Operating Temperature: -15 °C
  • Length: 63 mm
  • Maximum Operating Pressure: 35 bar
  • Outside Diameter: 23 mm
  • Hex Size: 19 mm
  • Valve Included: Yes
  • Seal Material: FKM
  • Version: Breathing Air

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Breathing Air Quick Coupling Series 96 has been developed specifically for the area of breathing protection.
This coupling system is developed for single-hand operation. The UltraFlo valve guarantees optimum flow and low pressure drop. Series 96 is equipped with an additional safety locking system which prevents unintentional disconnection. To disconnect, the plug must first be pushed further into the coupling before it can be unlocked. Parker's Breathing Air Quick Coupling Series 96 is tested according to EN 139 standard.

Markets:
- Life Science
- Rescue Equipment

Features/Benefits:
- Interchangeable to the most common profiles for breathing air applications
- UltraFlo valve for optimum flow and low pressure drop
- Additional safety locking system to prevent unintentional disconnection
- Tested according EN 139 standard
- Single-hand operation for easy and fast connection

Applications:
- Breathing Air

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098