Breathing Air Quick Coupling, Series 95 | Product Series

Filter by

    No filters selected

Type

Connection Type

Connection Thread Size (inch)

Hose I.D.

Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Breathing Air Quick Coupling, Series 95

Breathing Air Quick Coupling, Series 95

Quick coupling system with nominal diameter 7,4 for breathing air applications up to 35 bar. Especially developed for the area of breathing air protection. Available made of brass.

Technical Specifications

  • Minimum Operating Temperature: -20 °C
  • Diameter: Nominal: 7.4 mm
  • Application: Breathing Air
  • Brand: Rectus
  • Fitting Connection Type: Female Thread, Male Thread, Hose Barb
  • Interchange Type: Rectus Profile
  • Materials of Construction: Brass, Brass / Stainless Steel
  • Maximum Operating Pressure: 500 psi, 35 bar
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Media: Pneumatic Media
  • Valve Type: High Flow Air, Poppet
  • Seal Material: NBR
  • Valve Included: Yes or No acc. to the version
  • Version: Breathing Air
  • Length: 33 up to 77 mm
  • Hex Size: 14 up to 24 mm
  • Outside Diameter: 14 to 23 mm
  • Flow Rate: 1700 L/min
  • Safety Features: Breathing Air
Safety Warning

Full Product Description

Parker's coupling system has been developed specifically for the area of breathing protection. Coupling system with single-hand operation. The used UltraFlo valve guarantees optimum flow and low pressure drop. Coupling system with additional safety locking system, this safety lock prevents unintentional disconnection. To disconnect, the plug must first be pushed further into the coupling before it can be unlocked. Profile cannot be interconnected with the 96KS series. Tested according EN 139 standard.

Markets:
- Life Science
- Rescue Equipment

Features/Benefits:
- Interchangeable to the most common profiles for breathing air applications
- UltraFlo valve for optimum flow and low pressure drop
- Additional safety locking system to prevent unintentional disconnection
- Tested according EN 139 standard
- Single-hand operation for easy and fast connection

Applications:
- Breathing Air

Related Documents

×
Products Type Connection Type Connection Thread Size (inch) Hose I.D. Material
95KSAK13BPN Coupling Male Thread - tapered 1/4 na Brass nickel plated
95KSAK13RPN Coupling Male Thread - tapered 1/4 na Stainless Steel
95KSAK17BPN Coupling Male Thread - tapered 3/8 na Brass nickel plated
95KSAK17RPN Coupling Male Thread - tapered 3/8 na Stainless Steel
95KSAK21BPN Coupling Male Thread - tapered 1/2 na Brass nickel plated
95KSAK21RPN Coupling Male Thread - tapered 1/2 na Stainless Steel
95KSIW13BPN Coupling Female Thread - parallel 1/4 na Brass nickel plated
95KSIW13RPN Coupling Female Thread - parallel 1/4 na Stainless Steel
95KSIW17BPN Coupling Female Thread - parallel 3/8 na Brass nickel plated
95KSIW17RPN Coupling Female Thread - parallel 3/8 na Stainless Steel
95KSIW21BPN Coupling Female Thread - parallel 1/2 na Brass nickel plated
95KSIW21RPN Coupling Female Thread - parallel 1/2 na Stainless Steel
95KSTF06BPN Coupling Hose Barb na 6 Brass nickel plated
95KSTF07BPN Coupling Hose Barb na 7 Brass nickel plated
95KSTF08BPN Coupling Hose Barb na 8 Brass nickel plated
95KSTF09BPN Coupling Hose Barb na 9 Brass nickel plated
95KSTF09RPN Coupling Hose Barb na 9 Stainless Steel
95KSTF10BPN Coupling Hose Barb na 10 Brass nickel plated
95KSTF10RPN Coupling Hose Barb na 10 Stainless Steel
95KSTF13BPN Coupling Hose Barb na 13 Brass nickel plated
95SSAK13MXN Plug Male Thread - tapered 1/4 na Brass nickel plated
95SSAK17MXN Plug Male Thread - tapered 3/8 na Brass nickel plated
95SSIW13MXN Plug Female Thread - parallel 1/4 na Brass nickel plated
95SSIW17MXN Plug Female Thread - parallel 3/8 na Brass nickel plated
95SSTF06MXN Plug Hose Barb na 6 Brass nickel plated
95SSTF09MXN Plug Hose Barb na 9 Brass nickel plated
95SSTF10MXN Plug Hose Barb na 10 Brass nickel plated
95KSIW21RVX Coupling Female Thread - parallel 1/2 na Stainless Steel
95KSAW13BPN Coupling Female BSPP G 1/4 na Brass

687PDC
A43098