Breathing Air Quick Coupling, Series 95 | #95KSIW13BPN


LOADING IMAGES
95KSIW13BPN

Breathing Air Quick Coupling, Series 95 | #95KSIW13BPN

Quick coupling system with nominal diameter 7,4 for breathing air applications up to 35 bar. Especially developed for the area of breathing air protection. Available made of brass.


Technical Specifications

  • Connection Thread Size (inch): 1/4
  • Hose I.D.: na
  • Material: Brass nickel plated
  • Connection Type: Female Thread - parallel
  • Type: Coupling
  • Diameter: 7,4 nom
  • Valve Included: Yes
  • Version: Breathing Air
  • Length: 56 mm
  • Hex Size: 19 mm
  • Outside Diameter: 23 mm
  • Seal Material: NBR
  • Minimum Operating Temperature: -20 °C
  • Maximum Operating Temperature: 100 °C
  • Maximum Operating Pressure: 35 bar
  • Flow Rate: 1700 L/min
Safety Warning

Item Information

Parker's coupling system has been developed specifically for the area of breathing protection. Coupling system with single-hand operation. The used UltraFlo valve guarantees optimum flow and low pressure drop. Coupling system with additional safety locking system, this safety lock prevents unintentional disconnection. To disconnect, the plug must first be pushed further into the coupling before it can be unlocked. Profile cannot be interconnected with the 96KS series. Tested according EN 139 standard.

Markets:
- Life Science
- Rescue Equipment

Features/Benefits:
- Interchangeable to the most common profiles for breathing air applications
- UltraFlo valve for optimum flow and low pressure drop
- Additional safety locking system to prevent unintentional disconnection
- Tested according EN 139 standard
- Single-hand operation for easy and fast connection

Applications:
- Breathing Air

Read More Show Less

CAD Drawings + Files

Part Number
95KSIW13BPN STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098