Breathing Air Coupling

Filter by

No filters selected

Application

Maximum Operating Pressure

Valve Type

Maximum Operating Temperature

Fitting Connection Type

Brand

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Breathing Air Coupling


Breathing Air Coupling

The Parker breathing air quick coupling series have been developed specifically for the area of breathing protection. This range of breathing air couplings is equipped with an UltraFlo valve that ensures optimum flow and low pressure drop. These quick couplings are available in a wide range of configurations and feature easy connection with a single-hand operated coupling system that requires minimal force to connect. Thanks to the safety locking system, these breathing air quick couplings prevent unintentional disconnection. Parker products are designed and manufactured to the highest standards of safety and reliability, which is of utmost importance to today's major industrial and medical breathing air markets.


Viewing 10 of 29

Viewing 10 of 26

687PDC
687PDC