Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Premium quick coupling system with nominal diameter 5.5 for pneumatic and fluid handling applications up to 35 bar. Coupling system with ISO 6150 B profile and according to US MIL-SPEC 4109. Available made of brass/steel.
Product Demos & Tutorials |
---|
Parker Rectus--Product Demo : KA Shut-off System - Single Shut-off Quick Coupling |
Products | Type | Connection Type | Connection Thread Size (inch) | Hose I.D. | Material |
---|---|---|---|---|---|
23SFAW21SXN | Plug | Male Thread | 1/2 | na | Nickel-plated steel or brass |
23SFAW13SXN | Plug | Male Thread | 1/4 | na | Nickel-plated steel or brass |
23SFAW17SXN | Plug | Male Thread | 3/8 | na | Nickel-plated steel or brass |
23KAAW17MPN | Coupling | Male Thread - parallel | 3/8 | na | Brass nickel plated |
23SFAW10SXN | Plug | Male Thread | 1/8 | na | Nickel-plated steel or brass |
23KAAW13MPN | Coupling | Male Thread - parallel | 1/4 | na | Brass nickel plated |
23KAAK13MPN | Coupling | Male Thread - tapered | 1/4 | na | Brass nickel plated |
23KAAK17MPN | Coupling | Male Thread - tapered | 3/8 | na | Brass nickel plated |
23KAAK21MPN | Coupling | Male Thread - tapered | 1/2 | na | Brass nickel plated |
23KAIW13MPN | Coupling | Female Thread - parallel | 1/4 | na | Brass nickel plated |
23KAIW17MPN | Coupling | Female Thread - parallel | 3/8 | na | Brass nickel plated |
23KAIW21MPN | Coupling | Female Thread - parallel | 1/2 | na | Brass nickel plated |
23KATF06MPN | Coupling | Hose Barb | na | 6 | Brass nickel plated |
23KATF08MPN | Coupling | Hose Barb | na | 8 | Brass nickel plated |
23KATF09MPN | Coupling | Hose Barb | na | 9 | Brass nickel plated |
23KATF10MPN | Coupling | Hose Barb | na | 10 | Brass nickel plated |
23KATF13MPN | Coupling | Hose Barb | na | 13 | Brass nickel plated |
23KAKO10MPN | Coupling | with Plastic Hose Connection | na | 8x10 | Brass nickel plated |
23KAKK12MPN | Coupling | Plastic Hose Connection with Spring Guard | na | 9x12 | Brass nickel plated |
23SFAK10SXN | Plug | Male Thread - tapered | 1/8 | na | Steel nickel plated |
23SFAK13SXN | Plug | Male Thread - tapered | 1/4 | na | Steel nickel plated |
23SFAW13MXX | Plug | Male Thread - parallel | 1/4 | na | Brass |
23SFAK17SXN | Plug | Male Thread - tapered | 3/8 | na | Steel nickel plated |
23SFAW17MXX | Plug | Male Thread - parallel | 3/8 | na | Brass |
23SFAK21SXN | Plug | Male Thread - tapered | 1/2 | na | Steel nickel plated |
23SFIW10SXN | Plug | Female Thread - parallel | 1/8 | na | Steel nickel plated |
23SFIW13SXN | Plug | Female Thread - parallel | 1/4 | na | Steel nickel plated |
23SFIW13MXX | Plug | Female Thread - parallel | 1/4 | na | Brass |
23SFIW17SXN | Plug | Female Thread - parallel | 3/8 | na | Steel nickel plated |
23SFIW17MXX | Plug | Female Thread - parallel | 3/8 | na | Brass |
23SFIW21SXN | Plug | Female Thread - parallel | 1/2 | na | Steel nickel plated |
23FAAK13SPN | Plug | Flex Joint, Male Thread | 1/4 | na | Steel nickel plated |
23SFTF06SXN | Plug | Hose Barb | na | 6 | Steel nickel plated |
23SFTF06MXX | Plug | Hose Barb | na | 6 | Brass |
23SFTF08SXN | Plug | Hose Barb | na | 8 | Steel nickel plated |
23SFTF08MXX | Plug | Hose Barb | na | 8 | Brass |
23SFTF09SXN | Plug | Hose Barb | na | 9 | Steel nickel plated |
23SFTF09MXX | Plug | Hose Barb | na | 9 | Brass |
23SFTF10SXN | Plug | Hose Barb | na | 10 | Steel nickel plated |
23SFTF10MXX | Plug | Hose Barb | na | 10 | Brass |
23SFTF13SXN | Plug | Hose Barb | na | 13 | Steel nickel plated |
23SFTF04MXN | Plug | Hose Barb | na | 4 | Brass Nickel-plated |
23SFTP10MXX | Plug | Hose Barb | na | 10 | Brass |