Premium Plus Quick Coupling with ISO 6150 B Profile, Series 1423 | Product Series

Filter by

    No filters selected

Type

Connection Type

Connection Thread Size (inch)

Hose I.D.

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Premium Plus Quick Coupling with ISO 6150 B Profile, Series 1423

Premium Plus Quick Coupling with ISO 6150 B Profile, Series 1423

Premium plus quick coupling system with nominal diameter 5.5 for pneumatic and fluid handling applications up to 35 bar. Coupling system with ISO 6150 B profile. Available made of brass/steel with 2-component plastic sleeve.

Technical Specifications

  • Minimum Operating Temperature: -20 °C
  • Diameter: Nominal: 5,5 mm
  • Application: Pneumatics, Fluid Handling
  • Brand: Rectus
  • Interchange Type: ISO 6150 B
  • Maximum Operating Pressure: 500 psi, 35 bar
  • Media: Pneumatic Media
  • Specifications Met: ISO 6150 B, MIL
  • Maximum Operating Temperature: 176 °F, 80 °C
  • Valve Type: High Flow Air, Poppet
  • Fitting Connection Type: Female Thread, Male Thread, Hose Barb
  • Valve Included: Yes
  • Version: Single Shut-Off
  • Length: 59 to 80 mm
  • Hex Size: 19 to 24 mm
  • Outside Diameter: 26 mm
  • Materials of Construction: Brass
  • Seal Material: NBR
  • Flow Rate: 940 L/min
Safety Warning

Full Product Description

Parker's Premium Plus Quick Coupling Series 1423 is an industrial coupling 1/4" according to ISO 6150 B. It's suitable for compressed air applications with greater than average air consumption.
The series 1423 is developed for single-hand operation. The Ultra HighFlow valve guarantees optimum flow and low pressure drop. This coupling system is equiped an extremely robust and ergonomically shaped, 2-component plastic sleeve.

The right plug for series 1423 can be found under series 23.

Markets:
- Machinery Construction
- Automotive

Features/Benefits:
- Ultra HighFlow valve for optimum flow and low pressure drop - Energy Saver
- Single-hand operation for easy and fast connection
- Extremely robust and ergonomically shaped, 2-component plastic sleeve.

Applications:
- Pneumatic Power Tools
- Assembly Lines
- Air compressors

Related Documents

×
Products Type Connection Type Connection Thread Size (inch) Hose I.D.
1423KAAK13SPN Coupling Male Thread - tapered 1/4 na
1423KAAK17SPN Coupling Male Thread - tapered 3/8 na
1423KAAK21SPN Coupling Male Thread - tapered 1/2 na
1423KAIW13SPN Coupling Female Thread - parallel 1/4 na
1423KAIW17SPN Coupling Female Thread - parallel 3/8 na
1423KAIW21SPN Coupling Female Thread - parallel 1/2 na
1423KATF06SPN Coupling Hose Barb na 6
1423KATF08SPN Coupling Hose Barb na 8
1423KATF09SPN Coupling Hose Barb na 9
1423KATF10SPN Coupling Hose Barb na 10
1423KATF13SPN Coupling Hose Barb na 13

687PDC
A43098